MCB 2P 10kA C-80A 3M • HLF280S | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • MCBs
          • MCBs HLF, HLE, 10kA
          • 2 pole, HLF, Curve C
          • HLF280S
          Image  HLF280S of the product Hager | Hager Turkey
          Image  HLF280S of the product Hager | Hager Turkey

          MCB 2P 10kA C-80A 3M

          HLF280S

          Image  HLF280S of the product Hager | Hager Turkey
          Image  HLF280S of the product Hager | Hager Turkey
          • MCBs

          MCB 2P 10kA C-80A 3M HLF280S

          EAN
          3250613230883
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of protected poles
            2
          • Number of poles
            2 P
          • Type of pole
            2 P
          • Curve
            C
          Func­tions
          • Concur­rently switching N-neutral
            No
          Config­ur­a­tion
          • Number of modules
            3
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Aligned terminal
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            10 kA
          • Rated oper­a­tional voltage Ue
            415 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            6000 V
          Elec­tric current
          • Rated current
            80 A
          • Rated service breaking capa­city Ics AC according IEC 60898-1
            7.5 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            5 / 10 In
          • Rating current -10°C according to IEC 60947
            112 A
          • Rating current -15°C according to IEC 60947
            115 A
          • Rating current -20°C according to IEC 60947
            118 A
          • Rating current -25°C according to IEC 60947
            122 A
          • Rating current -5°C according to IEC 60947
            109 A
          • Rating current 0°C according to IEC 60947
            106 A
          • Rating current 10°C according to IEC 60947
            99.2 A
          • Rating current 15°C according to IEC 60947
            96 A
          • Rating current 20°C according to IEC 60947
            92.8 A
          • Rating current 25°C according to IEC 60947
            89.6 A
          • Rating current 30°C according to IEC 60947
            86.4 A
          • Rating current 35°C according to IEC 60947
            83.2 A
          • Rating current 40°C according to IEC 60947
            80 A
          • Rating current 45°C according to IEC 60947
            77.6 A
          • Rating current 5°C according to IEC 60947
            102 A
          • Rating current 50°C according to IEC 60947
            75.1 A
          • Rating current 55°C according to IEC 60947
            72.6 A
          • Rating current 60°C according to IEC 60947
            70 A
          • Rating current 65°C according to IEC 60947
            67.2 A
          • Rating current 70°C according to IEC 60947
            64.3 A
          • Breaking capa­city on 1 pole for IT 400V NF 60947-2
            4.5 kA
          • Breaking capa­city on 1 pole for IT 415V NF 60947-2
            4.5 kA
          • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
            10 kA
          • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
            10 kA
          • Rated service breaking capa­city Ics AC according IEC 60947-2
            75 %
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
            10 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
            10 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
            10 kA
          • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
            10 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            115 A
          • Rating current -20°C
            112 A
          • Rating current -15°C
            109 A
          • Rating current -10°C
            106 A
          • Rating current -5°C
            102 A
          • Rating current 0°C
            99.2 A
          • Rating current 5°C
            96 A
          • Rating current 10°C
            92.8 A
          • Rating current 15°C
            89.6 A
          • Rating current 20°C
            86.4 A
          • Rating current 25°C
            83.2 A
          • Rating current 30°C
            80 A
          • Rating current 35°C
            77.6 A
          • Rating current 40°C
            75.1 A
          • Rating current 45°C
            72.6 A
          • Rating current 50°C
            70 A
          • Rating current 55°C
            67.2 A
          • Rating current 60°C
            64.3 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            90 mm
          • Width of installed product
            53 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            11.98 W
          • Power loss per pole at In
            6.13 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            4000
          • Number of mech­an­ical oper­a­tions
            20000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            3,5 to 5Nm
          • Type of top rail clip for modular devices
            Plastic
          • Type of bottom rail clip for modular devices
            plastic
          • Type of Bottom Connec­tion for modular devices
            with screw
          • Top remov­ab­ility for modular devices
            Yes
          • Bottom remov­ab­ility for modular devices
            Yes
          Connec­tion
          • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
            1 / 50 mm²
          • Connec­tion cross-sec­tion at output with screw, for massive conductor
            1 / 70 mm²
          • Connec­tion cross-sect. flex­ible conductor
            50mm²
          • Connec­tion cross-sect. rigid cable
            70mm²
          • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
            1 / 70 mm²
          • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
            1 / 50 mm²
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            1 / 70 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 50 mm²
          • Type of connec­tion
            terminal with tight­ening compens­a­tion system
          Stand­ards
          • Standard text
            EN 60898-1 ; IEC 60947-2
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          temper­atur
          • Temper­ature of calib­ra­tion
            30 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            FD

          Downloads

          • Images

            Images may be subject to copyright

            Image HLF280S  | Hager

            Product Image HLF280S

          • ProductECDeclaration

            Image EU Declaration of conformity for HLF280S  | Hager

            EU Declaration of conformity for HLF280S

            Declaration

            PDF
            100 KB
            Image EU Declaration of conformity for HLF280S  | Hager

            EU Declaration of conformity for HLF280S

            Declaration

            PDF
            454 KB
            Image EU Declaration of conformity for HLF280S  | Hager

            EU Declaration of conformity for HLF280S

            Declaration

            PDF
            439 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for HLF280S  | Hager

            Product environmental profile for HLF280S

            PEP - MCB 1P 6kA B-16A, 1 module (english)

            PDF
            9 MB
            Image Product environmental profile for HLF280S  | Hager

            Product environmental profile for HLF280S

            PDF
            377 KB
          • ProductROHS

            Image Pollutant guidelines for HLF280S  | Hager

            Pollutant guidelines for HLF280S

            RoHS declaration HLF280S (english)

            PDF
            33 KB
            Image Pollutant guidelines for HLF280S  | Hager

            Pollutant guidelines for HLF280S

            REACH declaration HLF280S (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            2
          • 1
            HLF290S - MCB 2P 10kA C-100A 3M
            HLF290S
            MCB 2P 10kA C-100A 3M
          • 2
            HLF299S - MCB 2P 10kA C-125A 3M
            HLF299S
            MCB 2P 10kA C-125A 3M

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group