Encl., NewVegaD, 1200x550x193mm, 168 mod • FD72DN | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Final Distri­bu­tion Boards
  • Vega D
  • vega D flush and surface enclos­ures
  • Surface enclos­ures without door
  • FD72DN
Image  FD72DN of the product Hager | Hager Turkey
Image  FD72DN of the product Hager | Hager Turkey
  • Vega D

Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution FD72DN

EAN
3250612548316
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution

FD72DN

Image  FD72DN of the product Hager | Hager Turkey
Image  FD72DN of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Config­ur­a­tion
  • Module
    with terminals
  • Number of modules
    168
Elec­tric current
  • Rated current
    160 A
Dimen­sions
  • Depth of installed product
    193 mm
  • Internal depth
    189 mm
  • Height of installed product
    1200 mm
  • Width of installed product
    550 mm
  • Thick­ness of side­wall material
    2 mm
Cover, door
  • Number of keylock of the door
    0
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Trans­parent cover or door
    No
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    powder­-­coated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Connec­tion
  • Number of conduit inlets
    4
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of rows
    7
  • Quantity of rails
    7
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    2
  • Exten­sion possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    No
  • Signal passing door
    No
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Protec­tion index IP
    IP30
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Images

    Images may be subject to copyright

    Image FD72DN  | Hager

    Product Image FD72DN

  • Installation handbook

    Image Installation handbooks for FD72DN  | Hager

    Installation handbooks for FD72DN

    PDF
    11 MB
    Image Installation handbooks for FD72DN  | Hager

    Installation handbooks for FD72DN

    Handbook en-GB 2022-10-10

    PDF
    24 MB
  • Declaration of conformity

    Image EU Declaration of conformity for FD72DN  | Hager

    EU Declaration of conformity for FD72DN

    Declaration

    PDF
    190 KB
  • RoHS report

    Image Pollutant guidelines for FD72DN  | Hager

    Pollutant guidelines for FD72DN

    RoHS declaration FD72DN (english)

    PDF
    33 KB
    Image Pollutant guidelines for FD72DN  | Hager

    Pollutant guidelines for FD72DN

    REACH declaration FD72DN (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    3
  • 1
    FD42DN - Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, distribution
    FD42DN
    Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, distribution
  • 2
    FD52DN - Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
    FD52DN
    Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
  • 3
    FD62DN - Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution
    FD62DN
    Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group