Encl., NewVegaD,1050x550x193mm, 144 mod. • FD62DN | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Final Distri­bu­tion Boards
  • Vega D
  • vega D flush and surface enclos­ures
  • Surface enclos­ures without door
  • FD62DN
  • Vega D

Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution FD62DN

EAN
3250612548309
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution

FD62DN

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Config­ur­a­tion
  • Module
    with terminals
  • Number of modules
    144
Elec­tric current
  • Rated current
    160 A
Dimen­sions
  • Depth of installed product
    193 mm
  • Internal depth
    189 mm
  • Height of installed product
    1050 mm
  • Width of installed product
    550 mm
  • Thick­ness of side­wall material
    2 mm
Cover, door
  • Number of keylock of the door
    0
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Trans­parent cover or door
    No
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    powder­-­coated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Connec­tion
  • Number of conduit inlets
    4
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of rows
    6
  • Quantity of rails
    6
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    2
  • Exten­sion possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    No
  • Signal passing door
    No
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Protec­tion index IP
    IP30
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Images

    Images may be subject to copyright

    Image FD62DN  | Hager

    Product Image FD62DN

  • Installation handbook

    Image Installation handbooks for FD62DN  | Hager

    Installation handbooks for FD62DN

    PDF
    11 MB
    Image Installation handbooks for FD62DN  | Hager

    Installation handbooks for FD62DN

    Handbook en-GB 2022-10-10

    PDF
    24 MB
  • Declaration of conformity

    Image EU Declaration of conformity for FD62DN  | Hager

    EU Declaration of conformity for FD62DN

    Declaration

    PDF
    190 KB
  • RoHS report

    Image Pollutant guidelines for FD62DN  | Hager

    Pollutant guidelines for FD62DN

    REACH declaration FD62DN (english)

    PDF
    33 KB
    Image Pollutant guidelines for FD62DN  | Hager

    Pollutant guidelines for FD62DN

    RoHS declaration FD62DN (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    3
  • 1
    FD42DN - Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, distribution
    FD42DN
    Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, distribution
  • 2
    FD52DN - Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
    FD52DN
    Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
  • 3
    FD72DN - Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
    FD72DN
    Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group