Din-rail dimmer 1-10V + display • EV108 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Lighting Control
  • Dimmers
  • Dimmers
  • EV108
Image  EV108 of the product Hager | Hager Turkey
Image  EV108 of the product Hager | Hager Turkey
Image  EV108 of the product Hager | Hager Turkey

Dimmer 1-10V, with display

EV108

Image  EV108 of the product Hager | Hager Turkey
Image  EV108 of the product Hager | Hager Turkey
Image  EV108 of the product Hager | Hager Turkey
  • Dimmers

Dimmer 1-10V, with display EV108

EAN
3250612421084
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    1-10V
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Dimming
    Priority and scene recall ; switch output for status indic­a­tion of the dimming output ; dimming speed adjustable
  • Indic­a­tion / display
    with 2-di­git, 7-seg­ment func­tion channel display
  • Button / push-button
    with actu­ation button for switching on/off ; with 2 actu­ation buttons for dimming up/down
Connectivity
  • Outputs
    switching output for discon­nec­tion of connected elec­tronic ballasts
  • Maximum connec­tion distance to the priority inputs
    50 m
  • Inter­face
    with 1-10 V inter­face
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Oper­ating voltage
    230 V
  • Oper­ating voltage
    230 V~ +/- 10%
Elec­tric current
  • Control current 1-10 V (mas­ter)
    50 mA
  • Control current 1-10 V (slave)
    50 mA
  • Rated current
    16 A
Dimen­sions
  • Depth of installed product
    65 mm
  • Height of installed product
    85 mm
  • Install­a­tion height
    0 / 1000 m
  • Length
    65 mm
  • Width of installed product
    71 mm
  • Width of rail mounted device (RMD)
    4 modules
Length
  • Max distance to switches
    50 mm
  • Max. Distance of connec­tion 1-10V
    50 m
Power
  • Power consumed
    3 W
  • Power consump­tion (oper­a­tion)
    3 W
  • Power consump­tion (standby)
    1 W
  • Total power loss under IN
    1 W
  • Power dissip­a­tion per coil
    1.5 W
Cover, door
  • Surface cover
    Other
Power supply
  • Supply voltage
    230 V
Detec­tion
  • Sensor insu­la­tion class
    class I
Mater­ials
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Fixing type
    With claws
  • Mounting type
    din-Rail
  • Install­a­tion mode
    for mounting on DIN rail
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1 / 16mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 10mm²
  • Type of load
    1-10 V
  • Conductor cross-sec­tion (flex­ible)
    1…16 mm²
  • Conductor cross-sec­tion (rigid)
    1.5…10 mm²
  • Type of connec­tion
    with screw terminals
  • Connec­tion
    Connec­tion for illu­min­ated (max. 5 mA) or standard push-but­tons
  • Type of connec­tion
    with screw
Settings
  • Setting
    Bright­ness limit and dimming speed adjustable via display
Equip­ment
  • Switching contact poten­tial-­free
    16 A, 230 V~ AC1
Use condi­tions
  • Oper­ating temper­ature
    -10…45 °C
  • Stor­age/trans­port temper­ature
    -20…60 °C
Iden­ti­fic­a­tion
  • Compos­i­tion
    basis element
  • Device family
    EV
  • Main design line
    House elec­tronics

Downloads

  • Images

    Images may be subject to copyright

    Image EV108  | Hager

    Product Image EV108

  • ProductNotice

    Image Instruction manuals for EV108  | Hager

    Instruction manuals for EV108

    Annexe de parametrage pour televariateurs EV 102 et EV 108

    PDF
    2 MB
    Image Instruction manuals for EV108  | Hager

    Instruction manuals for EV108

    PDF
    2 MB
  • Technical information

    Image   | Hager
    PDF
    482 KB
  • ProductROHS

    Image Pollutant guidelines for EV108  | Hager

    Pollutant guidelines for EV108

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    EV106 - Remote control dimmer 1-10V
    EV106
    Remote control dimmer 1-10V

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group