Remote control dimmer 1-10V EV106
EAN
3250612421060
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of order1-10V
Configuration
-
Number of modules4
Controls and indicators
-
Indication / displaywith 2-digit, 7-segment function channel display
-
Button / push-buttonwith actuation button for switching on/off ; with 2 actuation buttons for dimming up/down
Connectivity
-
Outputsswitching output for disconnection of connected electronic ballasts
-
Maximum connection distance to the priority inputs50 m
-
Interfacewith 1-10 V interface
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V
-
Operating voltage230 V~ +/- 10%
Electric current
-
Control current 1-10 V (master)50 mA
-
Control current 1-10 V (slave)50 mA
-
Rated current10 A
Dimensions
-
Depth of installed product65 mm
-
Height of installed product85 mm
-
Installation height0 / 1000 m
-
Length65 mm
-
Width of installed product71 mm
-
Width of rail mounted device (RMD)4 modules
Length
-
Max distance to switches50 mm
-
Max. Distance of connection 1-10V50 m
Power
-
Power consumed3 W
-
Power consumption (operation)3 W
-
Power consumption (standby)1 W
-
Total power loss under IN1 W
-
Power dissipation per coil1.3 W
Cover, door
-
Surface coverOther
Detection
-
Sensor insulation classclass I
Materials
-
RAL colourRAL 7035 - Light grey
-
Surface appearancematt
Installation, mounting
-
Fixing typeWith claws
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Type of load1-10 V
-
Conductor cross-section (flexible)1…16 mm²
-
Conductor cross-section (rigid)1.5…10 mm²
-
Type of connectionwith screw terminals
-
ConnectionConnection for illuminated (max. 5 mA) or standard push-buttons
-
Type of connectionwith screw
Settings
-
SettingBrightness limit and dimming speed adjustable via display
Equipment
-
Switching contact potential-free16 A, 230 V~ AC1
Standards
-
ApprovalsCE
Safety
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature-10…45 °C
-
Storage/transport temperature-20…60 °C
Identification
-
Compositionbasis element
-
Device familyEV
-
Main design lineHouse electronics
Downloads
-
Images
Images may be subject to copyright
Product Image EV106
-
ProductNotice
Instruction manuals for EV106
PDF2 MB -
Technical information
PDF482 KB -
ProductROHS
Pollutant guidelines for EV106
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com