Motion detector comfort 220/360° brown • EE873 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Lighting Control
          • Motion and Pres­ence Detectors
          • Outdoor motion detectors
          • Outdoor enhanced PIR detectors
          • EE873
          Image  EE873 of the product Hager | Hager Turkey
          Image  EE873 of the product Hager | Hager Turkey

          Motion detector comfort 220/360° brown

          EE873

          Image  EE873 of the product Hager | Hager Turkey
          Image  EE873 of the product Hager | Hager Turkey
          • Motion and Pres­ence Detectors

          Motion detector comfort 220/360° brown EE873

          EAN
          3250612258734
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            Without
          • Fixing mode
            surface-­mounting
          Main elec­trical features
          • Frequency
            50/60 Hz
          Dimen­sions
          • Height of installed product
            2.5 m
          Power
          • Incan­des­cent bulb power
            2300 W
          Power supply
          • Supply voltage
            230 V AC
          Detec­tion
          • Detec­tion angle
            220 / 360 °
          Lighting control
          • Bright­ness meas­ure­ment range
            5 / 1000 Lux
          Install­a­tion, mounting
          • Maximum Mounting Height
            4 m
          Connec­tion
          • Connec­tion type
            quick connect
          • Type of contacts
            contact floating
          Settings
          • Response value sens­it­ivity adjustable
            Yes
          • Time delayed range
            5s to 30 min
          Use condi­tions
          • Oper­ating temper­ature
            -20…55 °C
          • Stor­age/trans­port temper­ature
            -20…60 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image EE873  | Hager

            Product Image EE873

          • Instruction manual

            Image Instruction manuals for EE873  | Hager

            Instruction manuals for EE873

            Détecteur de mouvement confort 220° 360°

            PDF
            2 MB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            EE850 - Motion detector comfort 140°, IP55, wall mounted, white
            EE850
            Motion detector comfort 140°, IP55, wall mounted, white
          • 2
            EE851 - Motion detector comfort 140° anthracite
            EE851
            Motion detector comfort 140° anthracite
          • 3
            EE860 - Motion detector comfort 220°, IP55, wall mounted, blanc
            EE860
            Motion detector comfort 220°, IP55, wall mounted, blanc
          • 4
            EE861 - IP55 Motion Detector Comfort 220° Anthracite
            EE861
            IP55 Motion Detector Comfort 220° Anthracite
          • 5
            EE870 - IP55 Motion Detector Comfort 220/360° White
            EE870
            IP55 Motion Detector Comfort 220/360° White

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group