IP55 Motion Detector Comfort 220° White • EE860 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Lighting Control
          • Motion and Pres­ence Detectors
          • Outdoor motion detectors
          • Outdoor enhanced PIR detectors
          • EE860
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          • Motion and Pres­ence Detectors

          Motion detector comfort 220°, IP55, wall mounted, blanc EE860

          EAN
          3250612258604
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          Motion detector comfort 220°, IP55, wall mounted, blanc

          EE860

          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          Image  EE860 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            Without
          • Fixing mode
            surface-­mounting
          Func­tions
          • Func­tion
            Pres­ence simu­la­tion ; can be used as a single unit, main device or exten­sion unit
          Main elec­trical features
          • Frequency
            50/60 Hz
          Dimen­sions
          • Height of installed product
            2.5 m
          • Recom­mended install­a­tion height
            2.5 m
          Meas­ure­ment
          • Detec­tion Method
            Passive Infrared
          Reach distance
          • Range, side
            each ≈ 8 m
          Power supply
          • Supply voltage
            230 V +10% / -15%
          Detec­tion
          • Detec­tion angle
            220 °
          • Detec­tion angle
            220 °
          • Frontal detecting distance
            16 m
          • Side detecting distance
            10 m
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material
            plastic
          Lighting control
          • Response bright­ness, adjustable
            ≈ 5…1000 lx
          • Bright­ness meas­ure­ment range
            5 / 1000 Lux
          LED control
          • 230V LED lamps
            20 x 20 W
          • LED
            with LED detec­tion and mode indic­ator
          Install­a­tion, mounting
          • Maximum Mounting Height
            4 m
          • Install­a­tion mode
            for wall and ceiling mount­ing, corner install­a­tion with adapter
          Connec­tion
          • Type of connec­tion
            with screw terminals
          Settings
          • Response value sens­it­ivity adjustable
            Yes
          • Delay time, adjustable
            5 s…30 mn
          • Setting
            with poten­tiometers for setting the response bright­ness and delay time without dismant­ling
          Scope of delivery
          • Component
            with fitting material
          Equip­ment
          • Remote control­lable
            EE806
          • Angle of hori­zontal detec­tion
            220 °
          • Slewing
            vertic­ally slewing and hori­zont­ally rotating
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -20…55 °C
          • Stor­age/trans­port temper­ature
            -20…60 °C
          • Energy-saving
            low intrinsic energy require­ment ; energy saving by means of pres­ence and bright­ness-de­pendent ON and OFF switching of light
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Motion detector
          • Main design line
            Motion detectors

          Downloads

          • Images

            Images may be subject to copyright

            Image EE860  | Hager

            Product Image EE860

          • Instruction manual

            Image Instruction manuals for EE860  | Hager

            Instruction manuals for EE860

            PDF
            1 MB
            Image Instruction manuals for EE860  | Hager

            Instruction manuals for EE860

            Détecteurs de mouvement confort 140°, 220°

            PDF
            3 MB
          • Product data sheet

            Image Product data sheets for EE860  | Hager

            Product data sheets for EE860

            Technical data sheet for IP55 motion detectors comfort 220º

            PDF
            398 KB
          • Declaration of conformity

            Image EU Declaration of conformity for EE860  | Hager

            EU Declaration of conformity for EE860

            Delcaration of conformity

            PDF
            135 KB
          • RoHS report

            Image Pollutant guidelines for EE860  | Hager

            Pollutant guidelines for EE860

            RoHS declaration EE860 (english)

            PDF
            33 KB
            Image Pollutant guidelines for EE860  | Hager

            Pollutant guidelines for EE860

            REACH declaration EE860 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            EE850 - Motion detector comfort 140°, IP55, wall mounted, white
            EE850
            Motion detector comfort 140°, IP55, wall mounted, white
          • 2
            EE851 - Motion detector comfort 140° anthracite
            EE851
            Motion detector comfort 140° anthracite
          • 3
            EE861 - IP55 Motion Detector Comfort 220° Anthracite
            EE861
            IP55 Motion Detector Comfort 220° Anthracite
          • 4
            EE870 - IP55 Motion Detector Comfort 220/360° White
            EE870
            IP55 Motion Detector Comfort 220/360° White
          • 5
            EE871 - IP55 Motion Detector Comfort 220/360° Anthracite
            EE871
            IP55 Motion Detector Comfort 220/360° Anthracite

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group