IP55 Motion Det. Comfort 220/360° Anth. • EE871 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Lighting Control
  • Motion and Pres­ence Detectors
  • Outdoor motion detectors
  • Outdoor enhanced PIR detectors
  • EE871
  • Motion and Pres­ence Detectors

IP55 Motion Detector Comfort 220/360° Anthracite EE871

EAN
3250612258710
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

IP55 Motion Detector Comfort 220/360° Anthracite

EE871

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    Without
  • Fixing mode
    surface-­mounting
Func­tions
  • Func­tion
    Pres­ence simu­la­tion ; can be used as a single unit, main device or exten­sion unit
  • Oper­ating mode
    with 2 oper­ating modes: time- and light-de­pendent switch on or pulse mode
Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Oper­ating voltage
    230 V~ +10%/-15%
Dimen­sions
  • Height of installed product
    2.5 m
  • Recom­mended install­a­tion height
    2.5 m
Power
  • Power consump­tion (standby)
    ≈ 1.2 W
  • Incan­des­cent bulb power
    2300 W
Meas­ure­ment
  • Detec­tion field, semi-­cir­cular shaped
    ≈ 10 x 20 m
Reach distance
  • Range, side
    each ≈ 10 m
Camera
  • Lens
    Lens setting hori­zontal ± 80° ; Lens setting vertical -30 ... +90°
Power supply
  • Supply voltage
    230 V AC
Detec­tion
  • Detec­tion angle
    220 / 360 °
  • Detec­tion angle
    220 °
  • Detec­tion field Ø, on floor
    ≈ 6 m
Lighting control
  • Response bright­ness, adjustable
    ≈ 5…1000 lx
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    580 W
Fluor­es­cent bulbs control
  • Energy-saving lamps
    20 x 20 W
  • Fluor­es­cent lamps parallel compensated
    400 W /47 µF
LED control
  • 230V LED lamps
    20 x 20 W
  • LED
    with LED detec­tion and mode indic­ator
Incan­des­cent bulbs control
  • 12 V halogen lamps
    1500 W
  • 230 V incan­des­cent lamps and halogen lamps
    2300 W
Install­a­tion, mounting
  • Maximum Mounting Height
    4 m
Connec­tion
  • Connec­tion type
    quick connect
  • Type of contacts
    contact floating
  • Type of connec­tion
    with screw terminals
Cable
  • Wire
    with cable entry
Settings
  • Response value sens­it­ivity adjustable
    Yes
  • Response sens­it­iv­ity, settable
    20…100 %
  • Time delayed range
    5s to 30 min
  • Delay time, adjustable
    5 s…30 mn
  • Setting
    with poten­tiometers for fine adjust­ment of the response bright­ness, sens­it­ivity and delay time
Scope of delivery
  • Component
    with fitting material
Equip­ment
  • Poten­tial-­free
    with poten­tial-­free contact
  • Slewing
    vertic­ally slewing and hori­zont­ally rotating
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    with crawl-under protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -20…55 °C
  • Stor­age/trans­port temper­ature
    -20…60 °C
  • Energy-saving
    low intrinsic energy require­ment ; energy saving by means of pres­ence and bright­ness-de­pendent ON and OFF switching of light
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Motion detector
  • Main design line
    Motion detectors

Downloads

  • Images

    Images may be subject to copyright

    Image EE871  | Hager

    Product Image EE871

  • Instruction manual

    Image Instruction manuals for EE871  | Hager

    Instruction manuals for EE871

    PDF
    1 MB
    Image Instruction manuals for EE871  | Hager

    Instruction manuals for EE871

    Détecteur de mouvement confort 220° 360°

    PDF
    2 MB
  • Product data sheet

    Image Product data sheets for EE871  | Hager

    Product data sheets for EE871

    Technical data sheet for motion detector comfort 220º/360º

    PDF
    426 KB
  • Declaration of conformity

    Image EU Declaration of conformity for EE871  | Hager

    EU Declaration of conformity for EE871

    *

    PDF
    154 KB
  • RoHS report

    Image Pollutant guidelines for EE871  | Hager

    Pollutant guidelines for EE871

    RoHS declaration EE871 (english)

    PDF
    33 KB
    Image Pollutant guidelines for EE871  | Hager

    Pollutant guidelines for EE871

    REACH declaration EE871 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    EE850 - Motion detector comfort 140°, IP55, wall mounted, white
    EE850
    Motion detector comfort 140°, IP55, wall mounted, white
  • 2
    EE851 - Motion detector comfort 140° anthracite
    EE851
    Motion detector comfort 140° anthracite
  • 3
    EE860 - Motion detector comfort 220°, IP55, wall mounted, blanc
    EE860
    Motion detector comfort 220°, IP55, wall mounted, blanc
  • 4
    EE861 - IP55 Motion Detector Comfort 220° Anthracite
    EE861
    IP55 Motion Detector Comfort 220° Anthracite
  • 5
    EE870 - IP55 Motion Detector Comfort 220/360° White
    EE870
    IP55 Motion Detector Comfort 220/360° White

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group