Motion detector comfort 220° silver • EE862 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Lighting Control
  • Motion and Pres­ence Detectors
  • Outdoor motion detectors
  • Outdoor enhanced PIR detectors
  • EE862

Motion detector comfort 220° silver

EE862

  • Motion and Pres­ence Detectors

Motion detector comfort 220° silver EE862

EAN
3250612258628
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    Without
  • Fixing mode
    surface-­mounting
Main elec­trical features
  • Frequency
    50/60 Hz
Dimen­sions
  • Height of installed product
    2.5 m
Power supply
  • Supply voltage
    230 V +10% / -15%
Detec­tion
  • Detec­tion angle
    220 °
  • Frontal detecting distance
    16 m
  • Side detecting distance
    10 m
Mater­ials
  • Material
    plastic
Lighting control
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
Install­a­tion, mounting
  • Maximum Mounting Height
    4 m
Settings
  • Response value sens­it­ivity adjustable
    Yes
Equip­ment
  • Remote control­lable
    EE806
  • Angle of hori­zontal detec­tion
    220 °

Downloads

  • Images

    Images may be subject to copyright

    Image EE862  | Hager

    Product Image EE862

  • Instruction manual

    Image Instruction manuals for EE862  | Hager

    Instruction manuals for EE862

    Détecteurs de mouvement confort 140°, 220°

    PDF
    3 MB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    EE850 - Motion detector comfort 140°, IP55, wall mounted, white
    EE850
    Motion detector comfort 140°, IP55, wall mounted, white
  • 2
    EE851 - Motion detector comfort 140° anthracite
    EE851
    Motion detector comfort 140° anthracite
  • 3
    EE860 - Motion detector comfort 220°, IP55, wall mounted, blanc
    EE860
    Motion detector comfort 220°, IP55, wall mounted, blanc
  • 4
    EE861 - IP55 Motion Detector Comfort 220° Anthracite
    EE861
    IP55 Motion Detector Comfort 220° Anthracite
  • 5
    EE870 - IP55 Motion Detector Comfort 220/360° White
    EE870
    IP55 Motion Detector Comfort 220/360° White

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group