Corner bracket for motion detector comfort brown EE853/863/873 EE858
EAN
3250612258581
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
ModuleCorner adapter
Compatibility
-
Sensors associatedEE84x, EE85x, EE86x, EE87x
Installation, mounting
-
Installation modefor mounting e.g. on building corners
Identification
-
Application, usageMotion detector ; KNX radio- sensors
Downloads
-
Images
Images may be subject to copyright
Product Image EE858
-
Instruction manual
Instruction manuals for EE858
Détecteurs de mouvement confort 140°, 220°
PDF3 MB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com