Corner Mount for Sensor EE84/6/7 White • EE855 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Lighting Control
  • Motion and Pres­ence Detectors
  • Accessories
  • EE855
  • Lighting Control

Corner Bracket for Motion Detector EE840/860/870 White EE855

EAN
3250612258550
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Corner Bracket for Motion Detector EE840/860/870 White

EE855

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Module
    Corner adapter
Compat­ib­ility
  • Sensors asso­ci­ated
    EE84x, EE85x, EE86x, EE87x
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
Install­a­tion, mounting
  • Install­a­tion mode
    for mounting e.g. on building corners
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Motion detector ; KNX radio- sensors

Downloads

  • Images

    Images may be subject to copyright

    Image EE855  | Hager

    Product Image EE855

  • Instruction manual

    Image Instruction manuals for EE855  | Hager

    Instruction manuals for EE855

    Détecteurs de mouvement confort 140°, 220°

    PDF
    3 MB
  • Product data sheet

    Image Product data sheets for EE855  | Hager

    Product data sheets for EE855

    Technical data sheet for EE840 IP55 motion detector comfort 360º

    PDF
    330 KB
    Image Product data sheets for EE855  | Hager

    Product data sheets for EE855

    Technical data sheet for motion detector comfort 220º/360º

    PDF
    426 KB
    Image Product data sheets for EE855  | Hager

    Product data sheets for EE855

    Technical data sheet for IP55 motion detectors comfort 220º

    PDF
    398 KB
  • Declaration of conformity

    Image EU Declaration of conformity for EE855  | Hager

    EU Declaration of conformity for EE855

    *

    PDF
    154 KB
  • RoHS report

    Image Pollutant guidelines for EE855  | Hager

    Pollutant guidelines for EE855

    REACH declaration EE855 (english)

    PDF
    32 KB
    Image Pollutant guidelines for EE855  | Hager

    Pollutant guidelines for EE855

    RoHS declaration EE855 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    EE825 - Corner Bracket for Motion Detector EE820 - white
    EE825
    Corner Bracket for Motion Detector EE820 - white
  • 2
    EE826 - Corner bracket for motion detector anthracite EE821/831
    EE826
    Corner bracket for motion detector anthracite EE821/831
  • 3
    EE827 - Ceiling Mounting Bracket for Motion Detector EE820 - White
    EE827
    Ceiling Mounting Bracket for Motion Detector EE820 - White
  • 4
    EE828 - Ceiling mounting accessory for motion detector anthracite EE821/831
    EE828
    Ceiling mounting accessory for motion detector anthracite EE821/831
  • 5
    EE856 - Corner Bracket for Motion Detector EE841/861/871 - Anthracite
    EE856
    Corner Bracket for Motion Detector EE841/861/871 - Anthracite

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group