Detector 360° wall mounted • EE804 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Lighting Control
          • Motion and Pres­ence Detectors
          • Indoor motion detectors
          • PIR motion detectors
          • EE804
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey

          Detector 360° wall mounted

          EE804

          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          Image  EE804 of the product Hager | Hager Turkey
          • Motion and Pres­ence Detectors

          Detector 360° wall mounted EE804

          EAN
          3250612258048
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            Without
          • Fixing mode
            surface-­mounting
          Func­tions
          • Func­tion
            can only be used as indi­vidual unit
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Frequency
            50 Hz
          Dimen­sions
          • Height of installed product
            50 mm
          • Dimen­sions (Ø x H)
            100 x 50 mm
          • Width of installed product
            105.5 mm
          • Recom­mended install­a­tion height
            2.5…3.5 m
          Power supply
          • Supply voltage
            230 V +10% / -15%
          Detec­tion
          • Detec­tion angle
            360 °
          • Detec­tion angle
            360 °
          • Detec­tion field Ø, on floor
            ≈ 6 m
          • Frontal detecting distance
            6 m
          • Side detecting distance
            6 m
          Mater­ials
          • Material
            plastic
          Lighting control
          • Response bright­ness, adjustable
            ≈ 5…1000 lx
          • Bright­ness meas­ure­ment range
            5 / 1000 Lux
          Install­a­tion, mounting
          • Maximum Mounting Height
            4 m
          • Mounting type
            surface-­mounted
          • Install­a­tion mode
            for ceiling mounting ; Install­a­tion possible on flush-­mounted box
          Connec­tion
          • Number of contacts
            1
          • Type of connec­tion
            with screw terminals
          Settings
          • Response value sens­it­ivity adjustable
            No
          • Delay time, adjustable
            5 s…15 mn
          • Setting
            with poten­tiometers for setting the response bright­ness and delay time without dismant­ling
          Scope of delivery
          • Component
            with fitting material
          Equip­ment
          • Angle of hori­zontal detec­tion
            360 °
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -20…60 °C
          • Energy-saving
            energy saving by means of pres­ence and bright­ness-de­pendent ON and OFF switching of light ; low intrinsic energy require­ment
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Motion detector
          • Main design line
            Motion detectors

          Downloads

          • Images

            Images may be subject to copyright

            Image EE804  | Hager

            Product Image EE804

          • ProductEnvironmentProfile

            Image Product environmental profile for EE804  | Hager

            Product environmental profile for EE804

            PDF
            439 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            1
          • 1
            EE805 - Detector 360° flush mounted
            EE805
            Detector 360° flush mounted

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group