Detector 360° flush mounted EE805
EAN
3250612258055
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Functioncan only be used as individual unit
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Voltage
-
Operating voltage230 V~ +10%/-15%
Electric current
-
Switching current (ohmic)max. 10 A
Dimensions
-
Dimensions (Ø x H)100 x 50 mm
-
Width of installed product19 mm
-
Installation opening Ø75 mm
-
Recommended installation height2.5…3.5 m
-
Installation wall thickness5…20 mm
Power
-
Halogen switching capacity 230V0 / 1000 W
-
Max. power with fluo uncompensated lamps1000 VA
-
Power consumption (standby)1.2 W
-
Incandescent bulb power0 / 1000 W
-
Maximum power per output for low-voltage halogen lamps with conv. transformer500 W
Power supply
-
Supply voltage230 V +10% / -15%
Detection
-
Detection angle360 °
-
Detection field Ø, on floor≈ 6 m
Materials
-
Colourwhite
Lighting control
-
Response brightness, adjustable≈ 5…1000 lx
-
Brightness measurement range5 / 1000 Lux
-
Fluorescent lamps with electronical ballast (EB)8 x 58 W
Fluorescent bulbs control
-
Energy-saving lamps10 x 20 W
-
Fluorescent lamps uncompensated1000 W
Incandescent bulbs control
-
12 V halogen lamps500 VA
-
230 V incandescent lamps and halogen lamps1000 W
Installation, mounting
-
Maximum Mounting Height4 m
-
Mounting typeflush-mounted
-
Installation modefor ceiling mounting ; with spring clips for ceiling installation
Connection
-
Conductor cross-section1…2.5 mm²
-
Type of contacts1NC
-
Type of connectionwith plug-in terminals
Settings
-
Response value sensitivity adjustableNo
-
Delay time, adjustable5 s…15 mn
-
Settingwith potentiometers for setting the response brightness and delay time
Scope of delivery
-
Componentwith fitting material
Equipment
-
Potential-freewith potential-free NO contacts
Safety
-
Protection classisol.class II
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…60 °C
-
Energy-savingenergy saving by means of presence and brightness-dependent ON and OFF switching of light ; low intrinsic energy requirement
Identification
-
Application, usageMotion detector
-
Main design lineMotion detectors
Downloads
-
Images
Images may be subject to copyright
Product Image EE805
-
ProductEnvironmentProfile
Product environmental profile for EE805
PDF439 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com