RCCB 4P 40A 300mA A • CFA440E | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • RCCBs
  • RCCBs type AC or A / HI
  • 4 pole type A - 300mA
  • CFA440E
Image  CFA440E of the product Hager | Hager Turkey
Image  CFA440E of the product Hager | Hager Turkey

RCCB 4P 40A 300mA A Class

CFA440E

Image  CFA440E of the product Hager | Hager Turkey
Image  CFA440E of the product Hager | Hager Turkey
  • RCCBs

RCCB 4P 40A 300mA A Class CFA440E

EAN
3250611614258
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    right
  • Number of poles
    4 P
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Ground fault signal­isa­tion
    yes
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated residual oper­ating current
    300 mA
  • Rated current
    40 A
  • With­stand not trip­ping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capa­city
    630 A
  • Rated condi­tional short-­cir­cuit current Inc according to EN 61008-1
    6 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    40 A
  • Rating current -20°C
    40 A
  • Rating current -15°C
    40 A
  • Rating current -10°C
    40 A
  • Rating current -5°C
    40 A
  • Rating current 0°C
    40 A
  • Rating current 5°C
    40 A
  • Rating current 10°C
    40 A
  • Rating current 15°C
    40 A
  • Rating current 20°C
    40 A
  • Rating current 25°C
    40 A
  • Rating current 30°C
    40 A
  • Rating current 35°C
    40 A
  • Rating current 40°C
    40 A
  • Rating current 45°C
    40 A
  • Rating current 50°C
    40 A
  • Rating current 55°C
    40 A
  • Rating current 60°C
    40 A
  • Rating current 65°C
    40 A
  • Rating current 70°C
    40 A
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
  • Construc­tion size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    8.1 W
  • Power loss per pole at In
    3.6 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connec­tion for modular devices
    BIcon­nect
  • Top remov­ab­ility for modular devices
    No
  • Bottom remov­ab­ility for modular devices
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 25 mm²
  • Connec­tion cross-sect. flex­ible conductor
    16mm²
  • Connec­tion cross-sect. rigid cable
    25mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 16 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 16 mm²
  • Type of connec­tion
    with screw
Equip­ment
  • With trans­parent product label holder
    Yes
Stand­ards
  • Standard text
    EN 61008-1
  • European directive WEEE
    concerned
Safety
  • Residual current type
    A
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -55…70 °C

Downloads

  • Images

    Images may be subject to copyright

    Image CFA440E  | Hager

    Product Image CFA440E

  • ProductECDeclaration

    Image EU Declaration of conformity for CFA440E  | Hager

    EU Declaration of conformity for CFA440E

    EU Declaration of Conformity

    PDF
    679 KB
    Image EU Declaration of conformity for CFA440E  | Hager

    EU Declaration of conformity for CFA440E

    Declaration

    PDF
    717 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for CFA440E  | Hager

    Product environmental profile for CFA440E

    PDF
    355 KB
  • ProductROHS

    Image Pollutant guidelines for CFA440E  | Hager

    Pollutant guidelines for CFA440E

    REACH declaration CFA440E (english)

    PDF
    33 KB
    Image Pollutant guidelines for CFA440E  | Hager

    Pollutant guidelines for CFA440E

    RoHS declaration CFA440E (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    CF425J - RCCB 4P 25A 300mA A Class
    CF425J
    RCCB 4P 25A 300mA A Class
  • 2
    CF440J - RCCB 4P 40A 300mA A Class
    CF440J
    RCCB 4P 40A 300mA A Class
  • 3
    CF463J - RCCB 4P 63A 300mA A Class
    CF463J
    RCCB 4P 63A 300mA A Class
  • 4
    CFA425E - RCCB 4P 25A 300mA A Class
    CFA425E
    RCCB 4P 25A 300mA A Class
  • 5
    CFA463E - RCCB 4P 63A 300mA A Class
    CFA463E
    RCCB 4P 63A 300mA A Class

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group