RCCB 4P 40A 30mA AC • CDC742J | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Protec­tion Devices
  • RCCBs
  • RCCBs type AC or A / HI
  • 4 pole type AC - 30mA
  • CDC742J

RCCB 4P 40A 30mA AC Class

CDC742J

  • RCCBs

RCCB 4P 40A 30mA AC Class CDC742J

EAN
3250611619895
Packaging
3 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    right
  • Number of poles
    4 P
  • Type of pole
    3P+N
Config­ur­a­tion
  • Number of modules
    4
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Type of supply voltage
    AC
  • Frequency
    50 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Max oper­ating voltage
    440 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    40 A
  • With­stand not trip­ping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capa­city
    630 A
  • Rated condi­tional short-­cir­cuit current Inc according to EN 61008-1
    6 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    40 A
  • Rating current -20°C
    40 A
  • Rating current -15°C
    40 A
  • Rating current -10°C
    40 A
  • Rating current -5°C
    40 A
  • Rating current 0°C
    40 A
  • Rating current 5°C
    40 A
  • Rating current 10°C
    40 A
  • Rating current 15°C
    40 A
  • Rating current 20°C
    40 A
  • Rating current 25°C
    40 A
  • Rating current 30°C
    40 A
  • Rating current 35°C
    40 A
  • Rating current 40°C
    40 A
  • Rating current 45°C
    40 A
  • Rating current 50°C
    40 A
  • Rating current 55°C
    40 A
  • Rating current 60°C
    40 A
  • Rating current 65°C
    40 A
  • Rating current 70°C
    40 A
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    70 mm
  • Construc­tion size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    6.5 W
Trip­ping
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • Tight­ening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    16mm²
  • Connec­tion cross-sect. rigid cable
    25mm²
  • Type of connec­tion
    with screw
Equip­ment
  • Type selective
    No
Stand­ards
  • Standard text
    EN 61008-1
Safety
  • Residual current type
    AC
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -55…70 °C

Downloads

  • Images

    Images may be subject to copyright

    Image CDC742J  | Hager

    Product Image CDC742J

  • ProductNotice

    Image Instruction manuals for CDC742J  | Hager

    Instruction manuals for CDC742J

    PDF
    521 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for CDC742J  | Hager

    EU Declaration of conformity for CDC742J

    Declaration

    PDF
    717 KB
    Image EU Declaration of conformity for CDC742J  | Hager

    EU Declaration of conformity for CDC742J

    EU Declaration of Conformity

    PDF
    679 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for CDC742J  | Hager

    Product environmental profile for CDC742J

    PDF
    345 KB
  • ProductROHS

    Image Pollutant guidelines for CDC742J  | Hager

    Pollutant guidelines for CDC742J

    REACH declaration CDC742J (english)

    PDF
    33 KB
    Image Pollutant guidelines for CDC742J  | Hager

    Pollutant guidelines for CDC742J

    RoHS declaration CDC742J (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    CD426J - RCCB 4P 25A 30mA AC Class
    CD426J
    RCCB 4P 25A 30mA AC Class
  • 2
    CD441J - RCCB 4P 40A 30mA AC Class
    CD441J
    RCCB 4P 40A 30mA AC Class
  • 3
    CD464J - RCCB 4P 63A 30mA AC Class
    CD464J
    RCCB 4P 63A 30mA AC Class
  • 4
    CD480Z - RCCB 4P 80A 30mA AC Class
    CD480Z
    RCCB 4P 80A 30mA AC Class
  • 5
    CD485Z - RCCB 4P 100A 30mA AC Class
    CD485Z
    RCCB 4P 100A 30mA AC Class

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group