Change-over sw, Flow/Pure, grey glossy • 936562507 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Integro
  • Switches / push buttons (module inserts)
  • Change-over switch (FLOW / PURE ranges)
  • 936562507

Change-over switch, Integro - Design Flow/Pure, grey glossy

936562507

  • Berker Integro

Change-over switch, Integro - Design Flow/Pure, grey glossy 936562507

EAN
4011334240105
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    single rocker
  • Number of keys
    1
Config­ur­a­tion
  • Switch mode
    Off/change-over
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
Elec­tric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimen­sions
  • Depth
    25 mm
  • Height
    55.5 mm
  • Width
    55.5 mm
Connec­tion
  • Type of connec­tion
    Screw connec­tion
Equip­ment
  • Lighting
    without lighting (cannot be illu­min­ated)
  • Heating switch
    No
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Appli­ance switch type
    No
  • Main design line
    Berker Integro Flow/Pure
  • Secondary design line(s)
    Berker Integro Flow ; Berker Integro Pure

Downloads

  • Images

    Images may be subject to copyright

    Image 936562507  | Hager

    Product Image 936562507

  • Declaration of conformity

    Image EU Declaration of conformity for 936562507  | Hager

    EU Declaration of conformity for 936562507

    Declaration of conformity International 2021-11-19

    PDF
    269 KB
    Image EU Declaration of conformity for 936562507  | Hager

    EU Declaration of conformity for 936562507

    Declaration

    PDF
    273 KB
  • RoHS report

    Image Pollutant guidelines for 936562507  | Hager

    Pollutant guidelines for 936562507

    REACH declaration 936562507 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 936562507  | Hager

    Pollutant guidelines for 936562507

    RoHS declaration 936562507 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    936562501 - Change-over switch, Integro - Design Flow/Pure, brown matt
    936562501
    Change-over switch, Integro - Design Flow/Pure, brown matt
  • 2
    936562505 - Change-over switch, Integro - Design Flow/Pure, anthracite matt
    936562505
    Change-over switch, Integro - Design Flow/Pure, anthracite matt
  • 3
    936562509 - Change-over switch, Integro - Design Flow/Pure, polar white glossy
    936562509
    Change-over switch, Integro - Design Flow/Pure, polar white glossy
  • 4
    936562510 - Change-over switch, Integro - Design Flow/Pure, black glossy
    936562510
    Change-over switch, Integro - Design Flow/Pure, black glossy
  • 5
    936562545 - Change-over switch, Integro - Design Flow/Pure, granite black, silk m, lacquered
    936562545
    Change-over switch, Integro - Design Flow/Pure, granite black, silk m, lacquered

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group