Change-over switch, Integro - Design Flow/Pure, anthracite matt 936562505

EAN
4011334240099
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Type of control unit
    single rocker
  • Number of keys
    1
Config­ur­a­tion
  • Switch mode
    Off/change-over
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Controls and indic­ators
  • Push-but­tons
    No
Main elec­trical features
  • Nominal voltage
    250 V
Elec­tric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimen­sions
  • Depth
    25 mm
  • Height
    55.5 mm
  • Width
    55.5 mm
Mater­ials
  • Colour
    anthra­cite char­coal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material
    ther­mo­plastic
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Connec­tion
  • Type of connec­tion
    with screw terminals
  • Type of connec­tion
    Screw connec­tion
Equip­ment
  • Lighting
    without lighting (cannot be illu­min­ated)
  • Heating switch
    No
Use cases
  • Applic­a­tion
    Light control
Safety
  • Protec­tion index IP
    IP44
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Appli­ance switch type
    No
  • Secondary design line(s)
    Berker Integro Flow, Berker Integro Pure