Frame, 1-Gang Hinged Cover, Grey Glossy • 918282507 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Integro
  • Berker INTEGRO FLOW
  • Frame, grey glossy
  • 918282507
Image  918282507 of the product Hager | Hager Turkey
Image  918282507 of the product Hager | Hager Turkey
  • Berker Integro

Integro Flow-Frame, 1-Gang with Hinged Cover, Grey Glossy 918282507

EAN
4011334239796
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Integro Flow-Frame, 1-Gang with Hinged Cover, Grey Glossy

918282507

Image  918282507 of the product Hager | Hager Turkey
Image  918282507 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    17.9 mm
  • Height
    59.5 mm
  • Width
    59.5 mm
Capa­city
  • Number of sockets
    1
Cover, door
  • Cover
    for covering of socket outlets
Mater­ials
  • Colour of design line
    grey
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with hinged cover
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro Flow

Downloads

  • Images

    Images may be subject to copyright

    Image 918282507  | Hager

    Product Image 918282507

  • Declaration of conformity

    Image EU Declaration of conformity for 918282507  | Hager

    EU Declaration of conformity for 918282507

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for 918282507  | Hager

    EU Declaration of conformity for 918282507

    PDF
    313 KB
    Image EU Declaration of conformity for 918282507  | Hager

    EU Declaration of conformity for 918282507

    PDF
    274 KB
  • PEP document

    Image Product environmental profile for 918282507  | Hager

    Product environmental profile for 918282507

    PEP-Decorative frame for switch & socket-EN

    PDF
    35 MB
  • RoHS report

    Image Pollutant guidelines for 918282507  | Hager

    Pollutant guidelines for 918282507

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 918282507  | Hager

    Pollutant guidelines for 918282507

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    818272507 - Frame 1gang, Integro Flow, grey glossy
    818272507
    Frame 1gang, Integro Flow, grey glossy
  • 2
    818282507 - Frame with hinged cover, Integro Flow, grey glossy
    818282507
    Frame with hinged cover, Integro Flow, grey glossy
  • 3
    918192507 - Integro Flow Frame, 3-Gang Grey Glossy
    918192507
    Integro Flow Frame, 3-Gang Grey Glossy
  • 4
    918262507 - Integro Flow Frame, 2-Gang Grey Glossy
    918262507
    Integro Flow Frame, 2-Gang Grey Glossy
  • 5
    918272507 - Integro Flow Frame, 1-Gang Grey Glossy
    918272507
    Integro Flow Frame, 1-Gang Grey Glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group