Frame with hinged cover, Integro Flow, grey glossy 818282507
EAN
4011334054450
Packaging
200 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth17.9 mm
-
Height59.5 mm
-
Width59.5 mm
Capacity
-
Number of sockets1
Cover, door
-
Coverfor covering of socket outlets
Materials
-
Colour of design linegrey
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Use
-
Differentiation characteristic 1 - Saleswith hinged cover
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineBerker Integro Flow
Downloads
-
Images
Images may be subject to copyright
Product Image 818282507
-
ProductROHS
Pollutant guidelines for 818282507
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 818282507
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com