HBNet WÄCH STAND 2,2 M K1 ANTH MATT • 85342175 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker K.1 / K.5
  • Conven­tional elec­tronic applic­a­tion module
  • Motion detector (2.2 m)
  • 85342175

Motion det. 2.2 m, K.1, ant. matt, lacq.

85342175

  • Berker K.1 / K.5

Motion det. 2.2 m, K.1, ant. matt, lacq. 85342175

EAN
4011334374176
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Mode of oper­a­tion
    µ-pro­cessor controlled mode of oper­a­tion
  • Func­tion
    Teach func­tion for response bright­ness via button ; with keylock ; Party func­tion for switching on for 2 hours ; with memory func­tion for pres­ence simu­la­tion
Controls and indic­ators
  • Button / push-button
    with button for on/off/auto­matic
Dimen­sions
  • Assem­bling height
    34 mm
  • Nominal mounting height
    2.2 m
Meas­ure­ment
  • Detec­tion field, rect­an­gular shaped
    ≈ 8 x 12 m
Reach distance
  • Range, frontal
    ≈ 8 m
  • Range, side
    each ≈ 6 m
Detec­tion
  • Number of detec­tion levels
    3
  • Detec­tion angle, settable
    each side ≈ 45…90 °
  • Detec­tion field Ø, on floor
    0 m
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Lighting control
  • Response bright­ness, adjustable
    ≈ 5…1000 lx , daytime oper­a­tion
LED control
  • LED
    with oper­a­tion and status LED, red/­green/or­ange ; LED applic­a­tion module/in­sert compat­ib­ility display
Settings
  • Response value lumin­osity adjustable
    Yes
  • Response value sens­it­ivity adjustable
    Yes
  • Response sens­it­iv­ity, settable
    10…100 %
  • Delay time
    ≈ 180 s
  • Switch-off pre-warning to dimming value 50% for
    30 s
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control ; Motion detector
  • Main design line
    Berker K.1
  • Secondary design line(s)
    Motion detector ; Berker K.1

Downloads

  • Images

    Images may be subject to copyright

    Image 85342175  | Hager

    Product Image 85342175

  • Instruction manual

    Image Instruction manuals for 85342175  | Hager

    Instruction manuals for 85342175

    Manual for 8534xx - Motion detector (EN, 2022-04)

    PDF
    751 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 85342175  | Hager

    EU Declaration of conformity for 85342175

    Declaration of Conformity

    PDF
    1 MB
    Image EU Declaration of conformity for 85342175  | Hager

    EU Declaration of conformity for 85342175

    Declaration of Conformity

    PDF
    1 MB
  • RoHS report

    Image Pollutant guidelines for 85342175  | Hager

    Pollutant guidelines for 85342175

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 85342175  | Hager

    Pollutant guidelines for 85342175

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    3
  • 1
    85342173 - Motion det. 2.2 m, K.5, stainless steel matt, lacq.
    85342173
    Motion det. 2.2 m, K.5, stainless steel matt, lacq.
  • 2
    85342177 - Motion det. 2.2 m, K.5, al., matt, lacq.
    85342177
    Motion det. 2.2 m, K.5, al., matt, lacq.
  • 3
    85342179 - Motion det. 2.2 m, K.1, p. white glossy
    85342179
    Motion det. 2.2 m, K.1, p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group