![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Motion det. 2.2 m, K.5, stainless steel matt, lacq. 85342173
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
Functionwith keylock
-
Button / push-buttonwith button for on/off/automatic
-
Assembling height34 mm
-
Nominal mounting height2.2 m
-
Detection field, rectangular shaped≈ 8 x 12 m
-
Range, frontal≈ 8 m
-
Range, sideeach ≈ 6 m
-
Number of detection levels3
-
Detection angle, settableeach side ≈ 45…90 °
-
Detection field Ø, on floor0 m
-
Colour of design linestainless steel
-
Colourstainless steel
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Response brightness, adjustable≈ 5…1000 lx , daytime operation
-
Response value luminosity adjustableYes
-
Response value sensitivity adjustableYes
-
Response sensitivity, settable10…100 %
-
Delay time≈ 180 s
-
Switch-off pre-warning to dimming value 50% for30 s
-
Protection index IPIP20
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control, Motion detector
-
Main design lineBerker K.5
-
Secondary design line(s)Motion detector, Berker K.5
Downloads
-
Images
Images may be subject to copyright
Product Image 85342173
-
ProductNotice
Instruction manuals for 85342173
Manual for 8534xx - Motion detector (EN, 2022-04)
PDF751 KB -
ProductECDeclaration
EU Declaration of conformity for 85342173
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85342173
Declaration of Conformity
PDF1 MB -
ProductROHS
Pollutant guidelines for 85342173
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85342173
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com