S.x.Bx.PB-modul.TP+EASY.1g.2PB..withBCU • 80141180 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker S.1 / B.x
  • Push button 1-gang module BAU
  • 80141180

Push-button module 1gang, intg temp. sensor+bus coupl. unit,KNX-S.1/B.3/B.7

80141180

  • KNX System (via ETS)

Push-button module 1gang, intg temp. sensor+bus coupl. unit,KNX-S.1/B.3/B.7 80141180

EAN
3250617153768
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Func­tions
  • Easy link func­tions
    oper­ating concept "inde­pendent push-but­ton" func­tion predefined ; oper­ating concept for "roller shut­ter­/blind" func­tion predefined ; switching of scenes (1..8) possible ; bright­ness value of the status LED for day/night­time oper­a­tion preset, change-over for day/night­time oper­a­tion possible ; integ­rated temper­ature sensor with output of the meas­ured values ; Colour of status LED uniformly adjustable for complete device ; push-button func­tions: including switch­ing, dimming, roller shut­ter­/blind, timer, prior­ity, oper­ating mode changeover
  • Func­tion
    Func­tion for manual inter­rup­tion of auto­matic func­tions already triggered
  • Func­tion
    oper­ating surfaces as buttons (single-sur­face oper­a­tion) and rockers (two-sur­face oper­a­tion) ; the bright­ness of status LEDs are indi­vidu­ally adjustable for button/ rocker func­tion ; bright­ness value of the status LEDs for day/night­time oper­a­tion adjustable via object or manu­ally ; value trans­mitter for dimming, posi­tion, bright­ness temper­ature values 1 and 2 byte ; integ­rated temper­ature sensor with output of the meas­ured values via object ; para­meter define­able lock func­tion ; button/rocker func­tions for switch­ing, dimming, roller shut­ter­/blind, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, auto­matic control deac­tiv­a­tion
Controls and indic­ators
  • Oper­a­tion
    oper­ating areas config­ur­able as one or two-area oper­a­tion
  • Button / push-button
    with program­ming button and red program­ming LED
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    max. 10 mA
Dimen­sions
  • Inser­tion depth
    31 mm
  • Height
    71 mm
Power
  • Power consump­tion, KNX
    ≈ 108 mW
Mater­ials
  • Type of surface treat­ment
    untreated
LED control
  • LED - KNX
    with one RGB status LED config­ur­able in bright­ness and colour
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    system, easy
Equip­ment
  • Product type:
    product type: push-button 1gang
  • Buzzer­/siren
    with integ­rated buzzer for acoustic iden­ti­fic­a­tion of the device within the system
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with RGB LED
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with integ­rated temper­ature sensor
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C (storage at > 45°C reduces the service life)
  • Temper­ature
    integ­rated temper­ature sensor with output of the meas­ured values via object
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker S.1/B.3/B.7
  • Secondary design line(s)
    KNX ; Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 80141180  | Hager

    Product Image 80141180

  • Instruction manual

    Image Instruction manuals for 80141180  | Hager

    Instruction manuals for 80141180

    PDF
    1 MB
  • KNX product database

    Image Product-Database ETS for 80141180  | Hager

    Product-Database ETS for 80141180

    ETS4-ETS5 - KNX Database for KNX Push Button xgang

    KNXPROD
    558 KB
  • Application Guide

    Image Application guides ETS / easy link for 80141180  | Hager

    Application guides ETS / easy link for 80141180

    Application description EASY for 801411XX, 801421XX - Push button 1-/2gang with bcu (EN, 2022-01), easy link

    PDF
    2 MB
    Image Application guides ETS / easy link for 80141180  | Hager

    Application guides ETS / easy link for 80141180

    Application description ETS for 801411XX-801421XX - KNX push button module with integrated bus application unit (EN, 2021-10)

    PDF
    2 MB
    Image Application guides ETS / easy link for 80141180  | Hager

    Application guides ETS / easy link for 80141180

    Application description EASY for 801411XX, 801421XX - Push button 1-/2gang with bcu (EN, 2022-01), easy link

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 80141180  | Hager

    EU Declaration of conformity for 80141180

    Declaration of Conformity

    PDF
    255 KB
    Image EU Declaration of conformity for 80141180  | Hager

    EU Declaration of conformity for 80141180

    Declaration of Conformity

    PDF
    268 KB
  • RoHS report

    Image Pollutant guidelines for 80141180  | Hager

    Pollutant guidelines for 80141180

    REACH declaration 80141180 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 80141180  | Hager

    Pollutant guidelines for 80141180

    RoHS declaration 80141180 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group