B.IQ Push Button Stat 5G Matt Polar Whi • 75665599 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker B.IQ
          • 5-gang with ther­mo­stat
          • 75665599
          Image  75665599 of the product Hager | Hager Turkey
          Image  75665599 of the product Hager | Hager Turkey
          Image  75665599 of the product Hager | Hager Turkey
          Image  75665599 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          B.IQ push-button 5gang thermostat, display, KNX - B.IQ, p. white, matt, plastic 75665599

          EAN
          4011334257394
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          B.IQ push-button 5gang thermostat, display, KNX - B.IQ, p. white, matt, plastic

          75665599

          Image  75665599 of the product Hager | Hager Turkey
          Image  75665599 of the product Hager | Hager Turkey
          Image  75665599 of the product Hager | Hager Turkey
          Image  75665599 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            Yes
          • Func­tion
            for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions ; with valve protec­tion func­tion ; button help func­tion can be activ­ated
          • Timers
            with room temper­ature timer and 2-week timer func­tions
          • Oper­ating mode
            controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
          Compat­ib­ility
          • Exten­sion unit
            exten­sion unit for light scene push-button
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Dimming
            area dimming
          • Number of buttons
            5
          • Oper­a­tion
            blind oper­ating concepts short-long-short and long-short para­met­eris­able ; one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming
          • Indic­a­tion / display
            LC display with symbols and illu­min­a­tion, switch­able via object ; display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required)
          • Button / push-button
            with 2 addi­tional display buttons
          Connectivity
          • Encoding
            with button blocking func­tion
          Dimen­sions
          • Width of rail mounted device (RMD)
            0 modules
          • Height
            178.8 mm
          • Width
            88.5 mm
          Meas­ure­ment
          • Value trans­mitter
            value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
          Screen
          • With display
            Yes
          Mater­ials
          • Colour of labelling
            105,105,105
          • Colour of design line
            polar white
          • RAL colour
            RAL 9010 - Pure white
          • Surface appear­ance
            matt
          • Material family
            Plastic
          LED control
          • LED
            with blue oper­a­tion LED and 10 white status LEDs (labelling field illu­min­a­tion)
          Connec­tion
          • Bus coup­ling unit
            For flush-­mounted bus coup­ling unit for B.IQ with ther­mo­stat
          Settings
          • Para­met­erisa­tion
            end customer display scope para­met­eris­able ; pres­ence button para­met­eris­able to extend comfort ; single and two push-button oper­a­tion para­met­eris­able
          • Program­ming
            program­mable from ETS2, V1.2a
          Scope of delivery
          • Bus connec­tion included
            No
          Accessories included
          • Box
            for install­a­tion in single standard wall boxes
          • Matching products
            for plastic frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
          Equip­ment
          • Type of config­ur­a­tion
            Laser­druck
          • Product type:
            product type: B.IQ
          • Heating
            for heating and/or cooling mode with/without auxil­iary step
          • Control
            for indi­vidual single room temper­ature control ; control para­meter for heating / cooling unit pre-set ; for continuous (PI) or switched (2-point) control of max. 2 control circuits
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            Display
          Soft­ware
          • Update
            with flash-­con­troller tech­no­logy
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Protec­tion
            with dismant­ling protec­tion
          • Alarm
            alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit, 1 or 2 byte
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Temper­ature
            provi­sion of the internal temper­ature value via commu­nic­a­tion object ; temper­ature meas­ure­ment via internal temper­ature sensor and/or external commu­nic­a­tion object (weighting ratio para­met­eris­able)
          • Energy effi­ciency class
            IV (2%)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Product family
            product family: push-button
          • Release issue
            2.6
          • Main design line
            KNX - Berker B.IQ
          • Secondary design line(s)
            Berker B.IQ ; KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image 75665599  | Hager

            Product Image 75665599

          • Instruction manual

            Image Instruction manuals for 75665599  | Hager

            Instruction manuals for 75665599

            Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

            PDF
            164 KB
            Image Instruction manuals for 75665599  | Hager

            Instruction manuals for 75665599

            Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

            PDF
            2 MB
          • KNX product database

            Image Product-Database ETS for 75665599  | Hager

            Product-Database ETS for 75665599

            KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

            EXE
            9 MB
            Image Product-Database ETS for 75665599  | Hager

            Product-Database ETS for 75665599

            KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

            EXE
            6 MB
            Image Product-Database ETS for 75665599  | Hager

            Product-Database ETS for 75665599

            KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

            EXE
            7 MB
          • Application Guide

            Image Application guides ETS / easy link for 75665599  | Hager

            Application guides ETS / easy link for 75665599

            Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)

            PDF
            2 MB
            Image Application guides ETS / easy link for 75665599  | Hager

            Application guides ETS / easy link for 75665599

            Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)

            PDF
            2 MB
            Image Application guides ETS / easy link for 75665599  | Hager

            Application guides ETS / easy link for 75665599

            Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

            PDF
            200 KB
          • Declaration of conformity

            Image EU Declaration of conformity for 75665599  | Hager

            EU Declaration of conformity for 75665599

            Declaration of Conformity

            PDF
            269 KB
            Image EU Declaration of conformity for 75665599  | Hager

            EU Declaration of conformity for 75665599

            Declaration of Conformity

            PDF
            269 KB
          • RoHS report

            Image Pollutant guidelines for 75665599  | Hager

            Pollutant guidelines for 75665599

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 75665599  | Hager

            Pollutant guidelines for 75665599

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            75665590 - B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass p. white
            75665590
            B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass p. white
          • 2
            75665591 -
            75665591
            Push-button, 5-gang, with thermostat an
          • 3
            75665592 - B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass black
            75665592
            B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass black
          • 4
            75665593 - B.IQ push-b. 5gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
            75665593
            B.IQ push-b. 5gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
          • 5
            75665594 - B.IQ push-button 5gang thermostat, display, KNX - B.IQ, al., al. anodised
            75665594
            B.IQ push-button 5gang thermostat, display, KNX - B.IQ, al., al. anodised

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group