TASTSENSOR 5FACH MIT RAUMTEMPERATURREG.. • 75665594 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • 5-gang with ther­mo­stat
  • 75665594
  • KNX System (via ETS)

B.IQ push-button 5gang thermostat, display, KNX - B.IQ, al., al. anodised 75665594

EAN
4011334257615
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.IQ push-button 5gang thermostat, display, KNX - B.IQ, al., al. anodised

75665594

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    Yes
  • Func­tion
    for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions ; with valve protec­tion func­tion ; button help func­tion can be activ­ated
  • Timers
    with room temper­ature timer and 2-week timer func­tions
  • Oper­ating mode
    controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Dimming
    area dimming
  • Number of buttons
    5
  • Oper­a­tion
    blind oper­ating concepts short-long-short and long-short para­met­eris­able ; one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming
  • Indic­a­tion / display
    LC display with symbols and illu­min­a­tion, switch­able via object ; display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required)
  • Button / push-button
    with 2 addi­tional display buttons
Connectivity
  • Encoding
    with button blocking func­tion
Dimen­sions
  • Assem­bling height
    16.7 mm
  • Width of rail mounted device (RMD)
    0 modules
  • Height
    178.8 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    Yes
Mater­ials
  • Colour of design line
    Aluminium
  • Material / work­man­ship
    aluminium, anod­ised
  • Material family
    Metal
LED control
  • LED
    with blue oper­a­tion LED and 10 white status LEDs (labelling field illu­min­a­tion)
Connec­tion
  • Bus coup­ling unit
    For flush-­mounted bus coup­ling unit for B.IQ with ther­mo­stat
Settings
  • Para­met­erisa­tion
    end customer display scope para­met­eris­able ; pres­ence button para­met­eris­able to extend comfort ; single and two push-button oper­a­tion para­met­eris­able
  • Program­ming
    program­mable from ETS2, V1.2a
Scope of delivery
  • Bus connec­tion included
    No
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
  • Matching products
    for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x ; for aluminium frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7
Equip­ment
  • Product type:
    product type: B.IQ
  • Heating
    for heating and/or cooling mode with/without auxil­iary step
  • Control
    for indi­vidual single room temper­ature control ; control para­meter for heating / cooling unit pre-set ; for continuous (PI) or switched (2-point) control of max. 2 control circuits
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Display
Soft­ware
  • Update
    with flash-­con­troller tech­no­logy
Safety
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit, 1 or 2 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    provi­sion of the internal temper­ature value via commu­nic­a­tion object ; temper­ature meas­ure­ment via internal temper­ature sensor and/or external commu­nic­a­tion object (weighting ratio para­met­eris­able)
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Release issue
    2.6
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    Berker B.IQ ; KNX

Downloads

  • Images

    Images may be subject to copyright

    Image 75665594  | Hager

    Product Image 75665594

  • Instruction manual

    Image Instruction manuals for 75665594  | Hager

    Instruction manuals for 75665594

    Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

    PDF
    164 KB
    Image Instruction manuals for 75665594  | Hager

    Instruction manuals for 75665594

    Manual for 7566xx - B.IQ push-button with thermostat (EN, 2021-01)

    PDF
    2 MB
  • KNX product database

    Image Product-Database ETS for 75665594  | Hager

    Product-Database ETS for 75665594

    KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

    EXE
    9 MB
    Image Product-Database ETS for 75665594  | Hager

    Product-Database ETS for 75665594

    KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

    EXE
    6 MB
    Image Product-Database ETS for 75665594  | Hager

    Product-Database ETS for 75665594

    KNX plugin for 7566359xx-7566459xx-7566559xx - B.IQ push-button with thermostat (V108B)

    EXE
    7 MB
  • Application Guide

    Image Application guides ETS / easy link for 75665594  | Hager

    Application guides ETS / easy link for 75665594

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75665594  | Hager

    Application guides ETS / easy link for 75665594

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75665594  | Hager

    Application guides ETS / easy link for 75665594

    Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

    PDF
    200 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 75665594  | Hager

    EU Declaration of conformity for 75665594

    Declaration of Conformity

    PDF
    269 KB
    Image EU Declaration of conformity for 75665594  | Hager

    EU Declaration of conformity for 75665594

    Declaration of Conformity

    PDF
    269 KB
  • RoHS report

    Image Pollutant guidelines for 75665594  | Hager

    Pollutant guidelines for 75665594

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 75665594  | Hager

    Pollutant guidelines for 75665594

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    75665590 - B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass p. white
    75665590
    B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass p. white
  • 2
    75665591 -
    75665591
    Push-button, 5-gang, with thermostat an
  • 3
    75665592 - B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass black
    75665592
    B.IQ push-button 5gang thermostat, display, KNX - B.IQ, glass black
  • 4
    75665593 - B.IQ push-b. 5gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
    75665593
    B.IQ push-b. 5gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
  • 5
    75665599 - B.IQ push-button 5gang thermostat, display, KNX - B.IQ, p. white, matt, plastic
    75665599
    B.IQ push-button 5gang thermostat, display, KNX - B.IQ, p. white, matt, plastic

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group