B.IQ IR Push Button Stat, 4G Matt Pol Wh • 75664699 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • 4-gang with ther­mo­stat
  • 75664699
  • KNX System (via ETS)

B.IQ IR Push Button with Thermostat, 4-Gang, Matt Polar White 75664699

EAN
4011334257363
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.IQ IR Push Button with Thermostat, 4-Gang, Matt Polar White

75664699

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Func­tion
    for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions ; with valve protec­tion func­tion ; button help func­tion can be activ­ated
  • Timers
    with room temper­ature timer and 2-week timer func­tions
  • Oper­ating mode
    controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • Dimming
    area dimming
  • Number of buttons
    4
  • Oper­a­tion
    one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming ; blind oper­ating concepts short-long-short and long-short para­met­eris­able
  • Indic­a­tion / display
    display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required) ; LC display with symbols and illu­min­a­tion, switch­able via object
  • Button / push-button
    with 2 addi­tional display buttons
Connectivity
  • Encoding
    with button blocking func­tion
Dimen­sions
  • Width of rail mounted device (RMD)
    0 modules
  • Height
    158.2 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Detec­tion
  • IR
    IR tele­gram with RC5 coding para­met­eris­able per push-button
Mater­ials
  • Colour of labelling
    105,105,105
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Surface appear­ance
    matt
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs (labelling field illu­min­a­tion)
Connec­tion
  • Bus coup­ling unit
    For flush-­mounted bus coup­ling unit for B.IQ with ther­mo­stat
Settings
  • Para­met­erisa­tion
    pres­ence button para­met­eris­able to extend comfort ; end customer display scope para­met­eris­able ; single and two push-button oper­a­tion para­met­eris­able
  • Program­ming
    program­mable from ETS2, V1.2a
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
  • Matching products
    for plastic frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
Equip­ment
  • Type of config­ur­a­tion
    Laser­druck
  • Product type:
    product type: B.IQ
  • Heating
    for heating and/or cooling mode with/without auxil­iary step
  • Control
    for indi­vidual single room temper­ature control ; for continuous (PI) or switched (2-point) control of max. 2 control circuits ; control para­meter for heating / cooling unit pre-set
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Display
Soft­ware
  • Update
    with flash-­con­troller tech­no­logy
Safety
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit, 1 or 2 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    temper­ature meas­ure­ment via internal temper­ature sensor and/or external commu­nic­a­tion object (weighting ratio para­met­eris­able) ; provi­sion of the internal temper­ature value via commu­nic­a­tion object
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Release issue
    2.6
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    Berker B.IQ ; KNX
Instruc­tions
  • Inform­a­tion text
    IR hand-held trans­mit­ter, order no. 2779

Downloads

  • Images

    Images may be subject to copyright

    Image 75664699  | Hager

    Product Image 75664699

  • KNX product database

    Image Product-Database ETS for 75664699  | Hager

    Product-Database ETS for 75664699

    KNX plugin for 7566xx-BIQ - B.IQ push-button with thermostat (V205)

    EXE
    9 MB
  • Application Guide

    Image Application guides ETS / easy link for 75664699  | Hager

    Application guides ETS / easy link for 75664699

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2007-07)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75664699  | Hager

    Application guides ETS / easy link for 75664699

    Application description ETS for 756635xx-756636xx-756645xx-756646xx-756655xx-756656xx - B.IQ push-button with thermostat (EN, 2004-09)

    PDF
    2 MB
    Image Application guides ETS / easy link for 75664699  | Hager

    Application guides ETS / easy link for 75664699

    Application description ETS for 75663xx-75664xx-75665xx - B.IQ push-button with thermostat (EN, 2007-01)

    PDF
    200 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    75664590 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass p. white
    75664590
    B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass p. white
  • 2
    75664591 -
    75664591
    Push-button, 4-gang, with thermostat an
  • 3
    75664592 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass black
    75664592
    B.IQ push-button 4gang thermostat, display, KNX - B.IQ, glass black
  • 4
    75664593 - B.IQ push-b. 4gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
    75664593
    B.IQ push-b. 4gang thermostat, display, KNX - B.IQ, stainl. steel metal brushed
  • 5
    75664594 - B.IQ push-button 4gang thermostat, display, KNX - B.IQ, al., al. anodised
    75664594
    B.IQ push-button 4gang thermostat, display, KNX - B.IQ, al., al. anodised

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group