Thermostat w. PB interface, Q.x, ant vel • 75441126 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker Q.1 / Q.3
          • Ther­mo­stat
          • 75441126
          Image  75441126 of the product Hager | Hager Turkey
          Image  75441126 of the product Hager | Hager Turkey
          Image  75441126 of the product Hager | Hager Turkey
          Image  75441126 of the product Hager | Hager Turkey
          Image  75441126 of the product Hager | Hager Turkey

          Thermostat with push-button interface, Q.x, anthracite velvety

          75441126

          Image  75441126 of the product Hager | Hager Turkey
          Image  75441126 of the product Hager | Hager Turkey
          Image  75441126 of the product Hager | Hager Turkey
          Image  75441126 of the product Hager | Hager Turkey
          Image  75441126 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Thermostat with push-button interface, Q.x, anthracite velvety 75441126

          EAN
          4011334384434
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Oper­ating mode
            oper­ating modes:­com­fort, standby, night lower­ing, frost/heat protec­tion, dewpoint displayed with LED
          Controls and indic­ators
          • Button / push-button
            pres­ence button and setting knob can be programmed to have no func­tions ; with program­ming button and red program­ming LED ; with pres­ence button for switching between comfort and standby mode
          Connectivity
          • Binary inputs
            with 4 inde­pendent binary inputs for poten­tial-­free contacts e.g. window magnetic contact ; 4 binary inputs or 2-3 binary inputs and 1-2 outputs para­met­eris­able
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            ≈ 10 mA
          • Output current per channel
            max. 0.8 mA
          Mater­ials
          • Colour of design line
            anthra­cite
          • Material / work­man­ship
            lacquered
          • Type of surface treat­ment
            Painted
          LED control
          • LED
            with status LEDs: red for heat­ing, blue for cooling and yellow for activ­a­tion
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws
          Connec­tion
          • Sensor cable length
            50 m
          • Conductor cross-sec­tion (flex­ible)
            0.3…1 mm²
          • Conductor cross-sec­tion (rigid)
            1.5 mm²
          • Type of connec­tion
            Binary inputs / outputs with screw terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Cable
          • Cable length, input­s/out­puts
            max. 5 m
          Settings
          • Supported config­ur­a­tion modes
            system
          • Para­met­erisa­tion
            valve protec­tion can be defined ; conduct can be defined for bus voltage return
          Equip­ment
          • Product type:
            product type: ther­mo­stat
          • Set value control by setting knob
            ± 0…5 K
          • Heating
            for heating and/or cooling mode ; heating or cooling possible in 2 stages
          • Control
            for continuous (PI) or switched (2-point) control ; for indi­vidual single room temper­ature control
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            with setting knob
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with integral bus coup­ling unit
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            with dismant­ling protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Energy effi­ciency class
            IV (2%)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - sensors
          • Product family
            Product family: heat­ing, vent­il­a­tion, air condi­tioning
          • Main design line
            KNX - Berker Q.1/Q.3
          • Secondary design line(s)
            KNX ; Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
          Instruc­tions
          • Special note text
            Binary input 4 para­meter define­able for temper­ature sensor, order no. 161.

          Downloads

          • Images

            Images may be subject to copyright

            Image 75441126  | Hager

            Product Image 75441126

          • Instruction manual

            Image Instruction manuals for 75441126  | Hager

            Instruction manuals for 75441126

            Manual for 754411xx - KNX thermostat (EN, 2010-07)

            PDF
            343 KB
          • KNX product database

            Image Product-Database ETS for 75441126  | Hager

            Product-Database ETS for 75441126

            KNX Database (from ETS3) for 754411xx - KNX thermostat (2012-11)

            VD4
            142 KB
            Image Product-Database ETS for 75441126  | Hager

            Product-Database ETS for 75441126

            KNX Database (from ETS2) for 754411xx - KNX thermostat (2012-11)

            VD2
            181 KB
            Image Product-Database ETS for 75441126  | Hager

            Product-Database ETS for 75441126

            KNX Database (from ETS2) for 754411xx-754412xx - KNX thermostat (2009-07)

            VD2
            301 KB
            Image Product-Database ETS for 75441126  | Hager

            Product-Database ETS for 75441126

            KNX Database (from ETS3) for 754411xx-754412xx - KNX thermostat (2009-07)

            VD4
            304 KB
          • Application Guide

            Image Application guides ETS / easy link for 75441126  | Hager

            Application guides ETS / easy link for 75441126

            Application description ETS for 754411xx - KNX thermostat (EN, 2007-07)

            PDF
            827 KB
            Image Application guides ETS / easy link for 75441126  | Hager

            Application guides ETS / easy link for 75441126

            Application description ETS for 754411xx - KNX thermostat (EN, 2020-06)

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for 75441126  | Hager

            EU Declaration of conformity for 75441126

            Declaration of Conformity

            PDF
            278 KB
            Image EU Declaration of conformity for 75441126  | Hager

            EU Declaration of conformity for 75441126

            Declaration of Conformity

            PDF
            287 KB
          • RoHS report

            Image Pollutant guidelines for 75441126  | Hager

            Pollutant guidelines for 75441126

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 75441126  | Hager

            Pollutant guidelines for 75441126

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            2
          • 1
            75441226 - KNX object thermostat, intg bus coupling unit, KNX, Q.x, ant. velvety, lacq.
            75441226
            KNX object thermostat, intg bus coupling unit, KNX, Q.x, ant. velvety, lacq.
          • 2
            80440100 - KNX thermostat, colourdisplay, intg bus coupling unit, KNX
            80440100
            KNX thermostat, colourdisplay, intg bus coupling unit, KNX

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group