B.IQ Push Button Comf 4G Glass Polar Whi • 75164590 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • 4-gang
  • 75164590
  • KNX System (via ETS)

B.IQ push-button 4gang comf, KNX - B.IQ, glass p. white 75164590

EAN
4011334380894
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.IQ push-button 4gang comf, KNX - B.IQ, glass p. white

75164590

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    4
  • Oper­a­tion
    second oper­ating level via object or 3-button handle ; lock­able via 3-button actu­ation ; one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming
Dimen­sions
  • Assem­bling height
    16.7 mm
  • Height
    118.1 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    No
Mater­ials
  • Colour of design line
    glass polar white
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    Painted
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs (labelling field illu­min­a­tion)
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Settings
  • Supported config­ur­a­tion modes
    system, PB
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    No
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
  • Matching products
    for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Product type:
    product type: B.IQ
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    KNX ; Berker B.IQ

Downloads

  • Images

    Images may be subject to copyright

    Image 75164590  | Hager

    Product Image 75164590

  • Instruction manual

    Image Instruction manuals for 75164590  | Hager

    Instruction manuals for 75164590

    Manual for 751615xx-751625xx-751635xx-751645xx - B.IQ push-button 1gang comfort (DE-EN-NL-NO-ES, 2021-12)

    PDF
    400 KB
  • KNX product database

    Image Product-Database ETS for 75164590  | Hager

    Product-Database ETS for 75164590

    KNX Database (from ETS2) for 751645xx - B.IQ push-button 4gang comfort (2012-10)

    VD1
    101 KB
    Image Product-Database ETS for 75164590  | Hager

    Product-Database ETS for 75164590

    KNX Database (from ETS2) for 7516459xx - B.IQ push-button 4gang comfort (2012-10)

    VD1
    194 KB
  • Application Guide

    Image Application guides ETS / easy link for 75164590  | Hager

    Application guides ETS / easy link for 75164590

    Application description ETS for 7516159xx-7516259xx-7516359xx-7516459xx - B.IQ push-button comfort (EN, 2004-08)

    PDF
    195 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 75164590  | Hager

    EU Declaration of conformity for 75164590

    Declaration of Conformity

    PDF
    258 KB
    Image EU Declaration of conformity for 75164590  | Hager

    EU Declaration of conformity for 75164590

    Declaration of Conformity

    PDF
    258 KB
  • RoHS report

    Image Pollutant guidelines for 75164590  | Hager

    Pollutant guidelines for 75164590

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 75164590  | Hager

    Pollutant guidelines for 75164590

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    75164090 - B.IQ push-button 4gang, KNX - B.IQ, glass p. white
    75164090
    B.IQ push-button 4gang, KNX - B.IQ, glass p. white
  • 2
    75164092 - B.IQ push-button 4gang, KNX - B.IQ, glass black
    75164092
    B.IQ push-button 4gang, KNX - B.IQ, glass black
  • 3
    75164094 - B.IQ push-button 4gang, KNX - B.IQ, al., al. anodised
    75164094
    B.IQ push-button 4gang, KNX - B.IQ, al., al. anodised
  • 4
    75164099 - B.IQ push-button 4gang, KNX - B.IQ, p. white, matt, plastic
    75164099
    B.IQ push-button 4gang, KNX - B.IQ, p. white, matt, plastic
  • 5
    75164591 -
    75164591
    Push-button, 4-gang comfor B.I glass, p

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group