TASTSENSOR 4FACH STANDARD B.IQ ALU STA.. • 75164094 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • 4-gang
  • 75164094
Image  75164094 of the product Hager | Hager Turkey
Image  75164094 of the product Hager | Hager Turkey
Image  75164094 of the product Hager | Hager Turkey
Image  75164094 of the product Hager | Hager Turkey
  • KNX System (via ETS)

B.IQ push-button 4gang, KNX - B.IQ, al., al. anodised 75164094

EAN
4011334257530
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.IQ push-button 4gang, KNX - B.IQ, al., al. anodised

75164094

Image  75164094 of the product Hager | Hager Turkey
Image  75164094 of the product Hager | Hager Turkey
Image  75164094 of the product Hager | Hager Turkey
Image  75164094 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    4
Dimen­sions
  • Assem­bling height
    16.7 mm
  • Height
    118.1 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    dimming / posi­tion value trans­mitter 1 byte
Screen
  • With display
    No
Mater­ials
  • Colour of design line
    Aluminium
  • Material / work­man­ship
    aluminium, anod­ised
  • Surface appear­ance
    matt
  • Material family
    Metal
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Scope of delivery
  • Bus connec­tion included
    No
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
  • Matching products
    for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x ; for aluminium frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Product type:
    product type: B.IQ
Safety
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    KNX ; Berker B.IQ

Downloads

  • Images

    Images may be subject to copyright

    Image 75164094  | Hager

    Product Image 75164094

  • KNX product database

    Image Product-Database ETS for 75164094  | Hager

    Product-Database ETS for 75164094

    KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)

    VD1
    25 KB
    Image Product-Database ETS for 75164094  | Hager

    Product-Database ETS for 75164094

    KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)

    VD1
    45 KB
    Image Product-Database ETS for 75164094  | Hager

    Product-Database ETS for 75164094

    KNX Database (from ETS2) for 7516409xx - B.IQ push-button 4gang (2012-10)

    VD1
    45 KB
    Image Product-Database ETS for 75164094  | Hager

    Product-Database ETS for 75164094

    KNX Database (from ETS2) for 7516409xx - B.IQ push-button 4gang (2012-10)

    VD1
    142 KB
  • Application Guide

    Image Application guides ETS / easy link for 75164094  | Hager

    Application guides ETS / easy link for 75164094

    Application description ETS for 7516409xx - B.IQ push-button 4gang (EN, 2004-08)

    PDF
    113 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 75164094  | Hager

    EU Declaration of conformity for 75164094

    Declaration of Conformity

    PDF
    257 KB
    Image EU Declaration of conformity for 75164094  | Hager

    EU Declaration of conformity for 75164094

    Declaration of Conformity

    PDF
    259 KB
  • RoHS report

    Image Pollutant guidelines for 75164094  | Hager

    Pollutant guidelines for 75164094

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 75164094  | Hager

    Pollutant guidelines for 75164094

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    75164090 - B.IQ push-button 4gang, KNX - B.IQ, glass p. white
    75164090
    B.IQ push-button 4gang, KNX - B.IQ, glass p. white
  • 2
    75164092 - B.IQ push-button 4gang, KNX - B.IQ, glass black
    75164092
    B.IQ push-button 4gang, KNX - B.IQ, glass black
  • 3
    75164099 - B.IQ push-button 4gang, KNX - B.IQ, p. white, matt, plastic
    75164099
    B.IQ push-button 4gang, KNX - B.IQ, p. white, matt, plastic
  • 4
    75164590 - B.IQ push-button 4gang comf, KNX - B.IQ, glass p. white
    75164590
    B.IQ push-button 4gang comf, KNX - B.IQ, glass p. white
  • 5
    75164591 -
    75164591
    Push-button, 4-gang comfor B.I glass, p

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group