B.IQ Push Button Comf 3G Brush Stainless • 75163593 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker B.IQ
  • 3-gang
  • 75163593
  • KNX System (via ETS)

B.IQ push-button 3gang comf, KNX - B.IQ, stainless steel, metal brushed 75163593

EAN
4011334257172
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

B.IQ push-button 3gang comf, KNX - B.IQ, stainless steel, metal brushed

75163593

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    3
  • Oper­a­tion
    activ­a­tion of second user level via object ; one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming
Dimen­sions
  • Assem­bling height
    16.7 mm
  • Height
    88.5 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    No
Mater­ials
  • Colour of design line
    Stain­less steel
  • Material / work­man­ship
    metal brushed
  • Surface appear­ance
    matt
LED control
  • LED
    with blue oper­a­tion LED and 6 white status LEDs (labelling field illu­min­a­tion)
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Settings
  • Supported config­ur­a­tion modes
    system, PB
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    No
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
  • Matching products
    for stain­less steel frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7 ; for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x
Equip­ment
  • Number of actu­ation points
    6
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Product type:
    product type: B.IQ
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    KNX ; Berker B.IQ

Downloads

  • Images

    Images may be subject to copyright

    Image 75163593  | Hager

    Product Image 75163593

  • Instruction manual

    Image Instruction manuals for 75163593  | Hager

    Instruction manuals for 75163593

    Manual for 751615xx-751625xx-751635xx-751645xx - B.IQ push-button 1gang comfort (DE-EN-NL-NO-ES, 2021-12)

    PDF
    400 KB
  • KNX product database

    Image Product-Database ETS for 75163593  | Hager

    Product-Database ETS for 75163593

    KNX Database (from ETS2) for 7516359xx - B.IQ push-button 3gang comfort (2012-10)

    VD1
    200 KB
    Image Product-Database ETS for 75163593  | Hager

    Product-Database ETS for 75163593

    KNX Database (from ETS2) for 751635xx - B.IQ push-button 3gang comfort (2012-10)

    VD1
    99 KB
  • Application Guide

    Image Application guides ETS / easy link for 75163593  | Hager

    Application guides ETS / easy link for 75163593

    Application description ETS for 7516159xx-7516259xx-7516359xx-7516459xx - B.IQ push-button comfort (EN, 2004-08)

    PDF
    195 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 75163593  | Hager

    EU Declaration of conformity for 75163593

    Declaration of Conformity

    PDF
    258 KB
    Image EU Declaration of conformity for 75163593  | Hager

    EU Declaration of conformity for 75163593

    Declaration of Conformity

    PDF
    258 KB
  • RoHS report

    Image Pollutant guidelines for 75163593  | Hager

    Pollutant guidelines for 75163593

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 75163593  | Hager

    Pollutant guidelines for 75163593

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    75163090 - B.IQ push-button 3gang, KNX - B.IQ, glass p. white
    75163090
    B.IQ push-button 3gang, KNX - B.IQ, glass p. white
  • 2
    75163091 -
    75163091
    Push-button, 3-gan B.I glass, polar whi
  • 3
    75163092 - B.IQ push-button 3gang, KNX - B.IQ, glass black
    75163092
    B.IQ push-button 3gang, KNX - B.IQ, glass black
  • 4
    75163093 - B.IQ push-button 3gang, KNX - B.IQ, stainless steel, metal brushed
    75163093
    B.IQ push-button 3gang, KNX - B.IQ, stainless steel, metal brushed
  • 5
    75163094 - B.IQ push-button 3gang, KNX - B.IQ, al., al. anodised
    75163094
    B.IQ push-button 3gang, KNX - B.IQ, al., al. anodised

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group