B.IQ push-button 3gang, KNX - B.IQ, glass black 75163092
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerNo
-
Functionfor switch, push-button, dimmer and shutter functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons3
-
Assembling height16.7 mm
-
Height88.5 mm
-
Width88.5 mm
-
Value transmitterdimming / position value transmitter 1 byte
-
With displayNo
-
Colour of design lineglass black
-
Colourblack
-
Surface appearanceglossy
-
Material familyGlass
-
LEDwith blue operation LED and 6 white status LEDs (labelling field illumination)
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Bus connection includedNo
-
Boxfor installation in single standard wall boxes
-
Matching productsfor additional products to complement the installation in matching colours/materials, refer to the Design platform S.1/B.x ; for glass frames in the same "style" for additional applications, see the Design line B.7
-
Number of actuation points6
-
With anti-theft/dismantling protectionYes
-
Product type:product type: B.IQ
-
REACH conformYes
-
RoHS conformYes
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker B.IQ
-
Secondary design line(s)Berker B.IQ ; KNX
Downloads
-
Images
Images may be subject to copyright
Product Image 75163092
-
ProductETSBase
Product-Database ETS for 75163092
KNX Database (from ETS2) for 751630xx - B.IQ push-button 3gang (2012-10)
VD137 KBProduct-Database ETS for 75163092
KNX Database (from ETS2) for 7516309xx - B.IQ push-button 3gang (2005-11)
VD1138 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75163092
Application description ETS for 7516309xx - B.IQ push-button 3gang (EN, 2004-08)
PDF109 KB -
ProductECDeclaration
EU Declaration of conformity for 75163092
Declaration of Conformity
PDF257 KBEU Declaration of conformity for 75163092
Declaration of Conformity
PDF259 KB -
ProductROHS
Pollutant guidelines for 75163092
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 75163092
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com