B.IQ Push Button Comf 3G Glass Polar Whi • 75163590 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker B.IQ
          • 3-gang
          • 75163590
          Image  75163590 of the product Hager | Hager Turkey
          Image  75163590 of the product Hager | Hager Turkey
          Image  75163590 of the product Hager | Hager Turkey
          Image  75163590 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          B.IQ push-button 3gang comf, KNX - B.IQ, glass p. white 75163590

          EAN
          4011334380870
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          B.IQ push-button 3gang comf, KNX - B.IQ, glass p. white

          75163590

          Image  75163590 of the product Hager | Hager Turkey
          Image  75163590 of the product Hager | Hager Turkey
          Image  75163590 of the product Hager | Hager Turkey
          Image  75163590 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            No
          • Func­tion
            for switch, push-but­ton, dimmer and shutter func­tions
          Compat­ib­ility
          • Exten­sion unit
            exten­sion unit for light scene push-button
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Number of buttons
            3
          • Oper­a­tion
            activ­a­tion of second user level via object ; one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming
          Dimen­sions
          • Assem­bling height
            16.7 mm
          • Height
            88.5 mm
          • Width
            88.5 mm
          Meas­ure­ment
          • Value trans­mitter
            value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
          Screen
          • With display
            No
          Mater­ials
          • Colour of design line
            glass polar white
          • RAL colour
            RAL 9010 - Pure white
          • Type of surface treat­ment
            Painted
          LED control
          • LED
            with blue oper­a­tion LED and 6 white status LEDs (labelling field illu­min­a­tion)
          Connec­tion
          • Bus coup­ling unit
            for bus coup­ling unit flush-­mounted
          Settings
          • Supported config­ur­a­tion modes
            system, PB
          • Para­met­erisa­tion
            single and two push-button oper­a­tion para­met­eris­able
          Scope of delivery
          • Bus connec­tion included
            No
          Accessories included
          • Box
            for install­a­tion in single standard wall boxes
          • Matching products
            for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x ; for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7
          Equip­ment
          • Number of actu­ation points
            6
          • With anti­-theft/dis­mant­ling protec­tion
            Yes
          • Product type:
            product type: B.IQ
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Protec­tion
            with dismant­ling protec­tion
          • Alarm
            alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Product family
            product family: push-button
          • Main design line
            KNX - Berker B.IQ
          • Secondary design line(s)
            KNX ; Berker B.IQ

          Downloads

          • Images

            Images may be subject to copyright

            Image 75163590  | Hager

            Product Image 75163590

          • Instruction manual

            Image Instruction manuals for 75163590  | Hager

            Instruction manuals for 75163590

            Manual for 751615xx-751625xx-751635xx-751645xx - B.IQ push-button 1gang comfort (DE-EN-NL-NO-ES, 2021-12)

            PDF
            400 KB
          • KNX product database

            Image Product-Database ETS for 75163590  | Hager

            Product-Database ETS for 75163590

            KNX Database (from ETS2) for 7516359xx - B.IQ push-button 3gang comfort (2012-10)

            VD1
            200 KB
            Image Product-Database ETS for 75163590  | Hager

            Product-Database ETS for 75163590

            KNX Database (from ETS2) for 751635xx - B.IQ push-button 3gang comfort (2012-10)

            VD1
            99 KB
          • Application Guide

            Image Application guides ETS / easy link for 75163590  | Hager

            Application guides ETS / easy link for 75163590

            Application description ETS for 7516159xx-7516259xx-7516359xx-7516459xx - B.IQ push-button comfort (EN, 2004-08)

            PDF
            195 KB
          • Declaration of conformity

            Image EU Declaration of conformity for 75163590  | Hager

            EU Declaration of conformity for 75163590

            Declaration of Conformity

            PDF
            258 KB
            Image EU Declaration of conformity for 75163590  | Hager

            EU Declaration of conformity for 75163590

            Declaration of Conformity

            PDF
            258 KB
          • RoHS report

            Image Pollutant guidelines for 75163590  | Hager

            Pollutant guidelines for 75163590

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 75163590  | Hager

            Pollutant guidelines for 75163590

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            75163090 - B.IQ push-button 3gang, KNX - B.IQ, glass p. white
            75163090
            B.IQ push-button 3gang, KNX - B.IQ, glass p. white
          • 2
            75163091 -
            75163091
            Push-button, 3-gan B.I glass, polar whi
          • 3
            75163092 - B.IQ push-button 3gang, KNX - B.IQ, glass black
            75163092
            B.IQ push-button 3gang, KNX - B.IQ, glass black
          • 4
            75163093 - B.IQ push-button 3gang, KNX - B.IQ, stainless steel, metal brushed
            75163093
            B.IQ push-button 3gang, KNX - B.IQ, stainless steel, metal brushed
          • 5
            75163094 - B.IQ push-button 3gang, KNX - B.IQ, al., al. anodised
            75163094
            B.IQ push-button 3gang, KNX - B.IQ, al., al. anodised

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group