75161591
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerNo
-
Functionfor switch, push-button, dimmer and shutter functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons1
-
Operationactivation of second user level via object ; one push-button operation for switching, pushing, shutters and dimming
-
Height88.5 mm
-
Width88.5 mm
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayNo
-
Colour of design lineglass polar white
-
RAL colourRAL 9010 - Pure white
-
Type of surface treatmentPainted
-
LEDwith blue operation LED and 2 white status LEDs (labelling field illumination)
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Supported configuration modessystem, PB
-
Parameterisationsingle and two push-button operation parameterisable
-
Bus connection includedNo
-
Boxfor installation in single standard wall boxes
-
Matching productsfor additional products to complement the installation in matching colours/materials, refer to the Design platform S.1/B.x ; for glass frames in the same "style" for additional applications, see the Design line B.7
-
Number of actuation points2
-
With anti-theft/dismantling protectionYes
-
Product type:product type: B.IQ
-
Protectionwith dismantling protection
-
Alarmalarm telegram after disconnection from bus coupling unit 1 bit or 1 byte
-
Operating temperature-5…45 °C
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker B.IQ
-
Secondary design line(s)KNX ; Berker B.IQ
Downloads
-
Images
Images may be subject to copyright
Product Image 75161591
-
Instruction manual
Instruction manuals for 75161591
Manual for 751615xx-751625xx-751635xx-751645xx - B.IQ push-button 1gang comfort (DE-EN-NL-NO-ES, 2021-12)
PDF400 KB -
KNX product database
Product-Database ETS for 75161591
KNX Database (from ETS2) for 751615xx - B.IQ push-button 1gang comfort (2012-10)
VD1100 KBProduct-Database ETS for 75161591
KNX Database (from ETS2) for 7516159xx - B.IQ push-button 1gang comfort (2012-10)
VD1200 KB -
Application Guide
Application guides ETS / easy link for 75161591
Application description ETS for 7516159xx-7516259xx-7516359xx-7516459xx - B.IQ push-button comfort (EN, 2004-08)
PDF195 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com