75161091
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerNo
-
Functionfor switch, push-button, dimmer and shutter functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons1
-
Height88.5 mm
-
Width88.5 mm
-
Value transmitterdimming / position value transmitter 1 byte
-
With displayNo
-
Colour of design lineglass polar white
-
RAL colourRAL 9010 - Pure white
-
Type of surface treatmentPainted
-
LEDwith blue operation LED and 2 white status LEDs (labelling field illumination)
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Bus connection includedNo
-
Boxfor installation in single standard wall boxes
-
Number of actuation points2
-
With anti-theft/dismantling protectionYes
-
Product type:product type: B.IQ
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker B.IQ
-
Secondary design line(s)Berker B.IQ ; KNX
Downloads
-
Images
Images may be subject to copyright
Product Image 75161091
-
KNX product database
Product-Database ETS for 75161091
KNX Database (from ETS2) for 751610xx-751611xx - Push-button 1gang (2005-11)
VD125 KBProduct-Database ETS for 75161091
KNX Database (from ETS2) for 751610xx-751611xx - Push-button 1gang (2005-11)
VD144 KBProduct-Database ETS for 75161091
KNX Database (from ETS2) for 7516109xx - B.IQ push-button 1gang (2012-10)
VD144 KBProduct-Database ETS for 75161091
KNX Database (from ETS2) for 7516109xx - B.IQ push-button 1gang (2012-10)
VD1150 KB -
Application Guide
Application guides ETS / easy link for 75161091
Application description ETS for 7516109xx - B.IQ push-button 1gang (EN, 2004-08)
PDF107 KBApplication guides ETS / easy link for 75161091
Application description ETS for 751610xx-751611xx - Push-button 1gang (EN, 2001-07)
PDF316 KB -
Declaration of conformity
EU Declaration of conformity for 75161091
Declaration of Conformity
PDF259 KBEU Declaration of conformity for 75161091
Declaration of Conformity
PDF257 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com