Rockers push-button Module inserts • 503808 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Light Controls
  • switching
  • 2-Rockers push button insert
  • 503808

Series push-button 2 change-over contacts with isolated input terminals

503808

  • Berker - Light Controls

Series push-button 2 change-over contacts with isolated input terminals 503808

EAN
4011334230540
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    double rocker
Config­ur­a­tion
  • Switch mode
    double change-over contact, usable as NC or NO with separate input terminals
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    10 A
Dimen­sions
  • Depth
    41.6 mm
  • Height
    71 mm
  • Width
    71 mm
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with screw terminals
  • Type of connec­tion
    Screw connec­tion
Scope of delivery
  • With lamp
    No
Equip­ment
  • Quantity of NC contacts
    1
  • Quantity of NO contacts
    1
  • Lighting
    for illu­min­a­tion
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Light control
Instruc­tions
  • Inform­a­tion text
    spreader claws, insu­lated to the supporting ring, self-re­set­ting

Downloads

  • Images

    Images may be subject to copyright

    Image 503808  | Hager

    Product Image 503808

  • Declaration of conformity

    Image EU Declaration of conformity for 503808  | Hager

    EU Declaration of conformity for 503808

    EU Declaration of Conformity

    PDF
    322 KB
    Image EU Declaration of conformity for 503808  | Hager

    EU Declaration of conformity for 503808

    Declaration

    PDF
    155 KB
    Image EU Declaration of conformity for 503808  | Hager

    EU Declaration of conformity for 503808

    Declaration

    PDF
    236 KB
    Image EU Declaration of conformity for 503808  | Hager

    EU Declaration of conformity for 503808

    Declaration of conformity

    PDF
    230 KB
  • RoHS report

    Image Pollutant guidelines for 503808  | Hager

    Pollutant guidelines for 503808

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 503808  | Hager

    Pollutant guidelines for 503808

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    4
  • 1
    5035 - Series push-button 2 NO contacts with common input terminal
    5035
    Series push-button 2 NO contacts with common input terminal
  • 2
    503404 - Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
    503404
    Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
  • 3
    503501 - Series push-button NC contact and NO contacts with isolated input terminals
    503501
    Series push-button NC contact and NO contacts with isolated input terminals
  • 4
    503520 - Blind push-button 1pole, blind control
    503520
    Blind push-button 1pole, blind control

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group