Rockers push-button for blind 1pole Mod • 503520 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Light Controls
  • switching
  • 2-Rockers push button insert
  • 503520
  • Berker - Light Controls

Blind push-button 1pole, blind control 503520

EAN
4011334030492
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Blind push-button 1pole, blind control

503520

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    double rocker
Func­tions
  • Switching angle
    3.5 °
Config­ur­a­tion
  • Switch mode
    with mech­an­ical and elec­trical inter­lock to prevent mutual activ­a­tion
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V
  • Frequency
    50/60 Hz
Elec­tric current
  • Moment­ary-­con­tact current
    10 A
Dimen­sions
  • Depth
    42 mm
  • Inser­tion depth
    31.2 mm
  • Height
    70.8 mm
  • Width
    70.8 mm
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Type of connec­tion
    with plug-in terminals
Use cases
  • Applic­a­tion
    Blind control
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Blind control
  • Main design line
    Blind control

Downloads

  • Images

    Images may be subject to copyright

    Image 503520  | Hager

    Product Image 503520

  • Declaration of conformity

    Image EU Declaration of conformity for 503520  | Hager

    EU Declaration of conformity for 503520

    EU Declaration of Conformity

    PDF
    334 KB
    Image EU Declaration of conformity for 503520  | Hager

    EU Declaration of conformity for 503520

    Declaration

    PDF
    165 KB
  • PEP document

    Image Product environmental profile for 503520  | Hager

    Product environmental profile for 503520

    PDF
    418 KB
  • RoHS report

    Image Pollutant guidelines for 503520  | Hager

    Pollutant guidelines for 503520

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 503520  | Hager

    Pollutant guidelines for 503520

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    4
  • 1
    5035 - Series push-button 2 NO contacts with common input terminal
    5035
    Series push-button 2 NO contacts with common input terminal
  • 2
    503404 - Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
    503404
    Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
  • 3
    503501 - Series push-button NC contact and NO contacts with isolated input terminals
    503501
    Series push-button NC contact and NO contacts with isolated input terminals
  • 4
    503808 - Series push-button 2 change-over contacts with isolated input terminals
    503808
    Series push-button 2 change-over contacts with isolated input terminals

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group