HDMI Back with Angled Socket, Anthra • 3315436086 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Multi­media outlets
  • HDMI outlet
  • 3315436086

High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.

3315436086

  • Berker Q.1 / Q.3 / Q.7

High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq. 3315436086

EAN
4011334379829
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    19pole
Connectivity
  • Outlet
    with straight outlet
  • Connectors / jacks
    with HDMI double socket, type A, supports HDMI tech­no­logy (V 2.1)
Dimen­sions
  • Inser­tion depth
    41 mm
Frequency
  • Frequency range (ver­tical)
    50…85 Hz
Screen
  • Resol­u­tion
    max. 1920 x 1080 px
Storage
  • Trans­mis­sion rate
    max. 8.16 Gbit/s
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
  • Material / surface
    gold-­plated contacts
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74 ; For the connec­tion of digital devices for trans­mis­sion of high-res­ol­u­tion audio and video signals, such as satel­lite receivers and DVD play­ers, to LCD or plasma screens. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum HD­MI cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092

Downloads

  • Images

    Images may be subject to copyright

    Image 3315436086  | Hager

    Product Image 3315436086

  • Instruction manual

    Image Instruction manuals for 3315436086  | Hager

    Instruction manuals for 3315436086

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

    PDF
    3 MB
    Image Instruction manuals for 3315436086  | Hager

    Instruction manuals for 3315436086

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

    PDF
    3 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 3315436086  | Hager

    EU Declaration of conformity for 3315436086

    PDF
    267 KB
  • RoHS report

    Image Pollutant guidelines for 3315436086  | Hager

    Pollutant guidelines for 3315436086

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 3315436086  | Hager

    Pollutant guidelines for 3315436086

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    4
  • 1
    3315426089 - High definition soc. out., Q.x, p. white velvety
    3315426089
    High definition soc. out., Q.x, p. white velvety
  • 2
    3315426086 - High definition soc. out., Q.x, ant. velvety, lacq.
    3315426086
    High definition soc. out., Q.x, ant. velvety, lacq.
  • 3
    3315426084 - High definition socket outlet Q.x alu velvety, lacquered
    3315426084
    High definition socket outlet Q.x alu velvety, lacquered
  • 4
    3315436084 - High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.
    3315436084
    High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group