BMO HDMI Q.x ALU LACK • 3315426084 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Multi­media outlets
  • HDMI outlet
  • 3315426084

High definition socket outlet Q.x alu velvety, lacquered

3315426084

  • Berker Q.1 / Q.3 / Q.7

High definition socket outlet Q.x alu velvety, lacquered 3315426084

EAN
4011334443780
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    19pole
Connectivity
  • Outlet
    with straight outlet
  • Connectors / jacks
    with HDMI double socket, type A, supports HDMI tech­no­logy (V 2.1)
Dimen­sions
  • Inser­tion depth
    16.8 mm
Frequency
  • Frequency range (ver­tical)
    50…85 Hz
Screen
  • Resol­u­tion
    max. 1920 x 1080 px
Storage
  • Trans­mis­sion rate
    max. 8.16 Gbit/s
Mater­ials
  • Colour of design line
    aluminium
  • Material / surface
    gold-­plated contacts
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74 ; For the connec­tion of digital devices for trans­mis­sion of high-res­ol­u­tion audio and video signals, such as satel­lite receivers and DVD play­ers, to LCD or plasma screens. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum HD­MI cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092

Downloads

  • Images

    Images may be subject to copyright

    Image 3315426084  | Hager

    Product Image 3315426084

  • ProductNotice

    Image Instruction manuals for 3315426084  | Hager

    Instruction manuals for 3315426084

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

    PDF
    3 MB
    Image Instruction manuals for 3315426084  | Hager

    Instruction manuals for 3315426084

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

    PDF
    3 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for 3315426084  | Hager

    EU Declaration of conformity for 3315426084

    Declaration of conformity

    PDF
    176 KB
    Image EU Declaration of conformity for 3315426084  | Hager

    EU Declaration of conformity for 3315426084

    PDF
    267 KB
  • ProductROHS

    Image Pollutant guidelines for 3315426084  | Hager

    Pollutant guidelines for 3315426084

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 3315426084  | Hager

    Pollutant guidelines for 3315426084

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    4
  • 1
    3315426089 - High definition soc. out., Q.x, p. white velvety
    3315426089
    High definition soc. out., Q.x, p. white velvety
  • 2
    3315426086 - High definition soc. out., Q.x, ant. velvety, lacq.
    3315426086
    High definition soc. out., Q.x, ant. velvety, lacq.
  • 3
    3315436086 - High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
    3315436086
    High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
  • 4
    3315436084 - High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.
    3315436084
    High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group