BMO HDMI-CABLE 90° R.1 SCHW • 3315432045 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker R.1 / R.3 / R.8
  • Multi­media outlets
  • HDMI outlet
  • 3315432045
Image  3315432045 of the product Hager | Hager Turkey
Image  3315432045 of the product Hager | Hager Turkey

High definition soc. out. 90° plug connection, R.1/R.3, black glossy

3315432045

Image  3315432045 of the product Hager | Hager Turkey
Image  3315432045 of the product Hager | Hager Turkey
  • Berker R.1 / R.3 / R.8

High definition soc. out. 90° plug connection, R.1/R.3, black glossy 3315432045

EAN
4011334370987
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    19pole
Connectivity
  • Outlet
    with straight outlet
  • Connectors / jacks
    with HDMI double socket, type A, supports HDMI tech­no­logy (V 2.1)
Dimen­sions
  • Inser­tion depth
    41 mm
Frequency
  • Frequency range (ver­tical)
    50…85 Hz
Screen
  • Resol­u­tion
    max. 1920 x 1080 px
Storage
  • Trans­mis­sion rate
    max. 8.16 Gbit/s
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Material for printing
    PC-PMA black
  • Material / surface
    gold-­plated contacts
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Settings
  • Shading para­meter
    R1_czarny
  • Laser para­meter
    R1_schwarz
Equip­ment
  • Type of config­ur­a­tion
    Laser­druck
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8
Instruc­tions
  • Inform­a­tion text
    Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74 ; For the connec­tion of digital devices for trans­mis­sion of high-res­ol­u­tion audio and video signals, such as satel­lite receivers and DVD play­ers, to LCD or plasma screens. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum HD­MI cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092

Downloads

  • Images

    Images may be subject to copyright

    Image 3315432045  | Hager

    Product Image 3315432045

  • ProductNotice

    Image Instruction manuals for 3315432045  | Hager

    Instruction manuals for 3315432045

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

    PDF
    3 MB
    Image Instruction manuals for 3315432045  | Hager

    Instruction manuals for 3315432045

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

    PDF
    3 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for 3315432045  | Hager

    EU Declaration of conformity for 3315432045

    PDF
    267 KB
  • ProductROHS

    Image Pollutant guidelines for 3315432045  | Hager

    Pollutant guidelines for 3315432045

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 3315432045  | Hager

    Pollutant guidelines for 3315432045

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    3
  • 1
    3315422045 - High definition soc. out., R.1/R.3, black glossy
    3315422045
    High definition soc. out., R.1/R.3, black glossy
  • 2
    3315422089 - High definition soc. out., R.1/R.3, p. white glossy
    3315422089
    High definition soc. out., R.1/R.3, p. white glossy
  • 3
    3315432089 - High definition soc. out. 90° plug connection, R.1/R.3, p. white glossy
    3315432089
    High definition soc. out. 90° plug connection, R.1/R.3, p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group