High definition soc. out., R.1/R.3, p. white glossy 3315422089
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Number of poles19pole
-
Outletwith straight outlet
-
Connectors / jackswith HDMI double socket, type A, supports HDMI technology (V 2.1)
-
Insertion depth16.8 mm
-
Frequency range (vertical)50…85 Hz
-
Resolutionmax. 1920 x 1080 px
-
Transmission ratemax. 8.16 Gbit/s
-
Colour of labelling105,105,105
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Material for printingASA polar white
-
Surface appearanceglossy
-
Material / surfacegold-plated contacts
-
Installation modewithout spreader claws ; for screw fastening
-
Shading parameterR1_biały
-
Laser parameterR1_weiß
-
Type of configurationLaserdruck
-
REACH conformYes
-
RoHS conformYes
-
Application, usageCommunication technology
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Berker R.8
-
Information textInstallation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74 ; For the connection of digital devices for transmission of high-resolution audio and video signals, such as satellite receivers and DVD players, to LCD or plasma screens. ; Observe the instructions of the cable and device manufacturers for maximum HDMI cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092
Downloads
-
Images
Images may be subject to copyright
Product Image 3315422089
-
ProductNotice
Instruction manuals for 3315422089
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MBInstruction manuals for 3315422089
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 3315422089
PDF267 KBEU Declaration of conformity for 3315422089
Declaration of conformity
PDF176 KB -
ProductROHS
Pollutant guidelines for 3315422089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 3315422089
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com