VGA Outlet Screw in Terminals, Anthra • 3315416086 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker Q.1 / Q.3 / Q.7
          • Multi­media outlets
          • VGA outlet
          • 3315416086
          Image  3315416086 of the product Hager | Hager Turkey
          Image  3315416086 of the product Hager | Hager Turkey

          VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.

          3315416086

          Image  3315416086 of the product Hager | Hager Turkey
          Image  3315416086 of the product Hager | Hager Turkey
          • Berker Q.1 / Q.3 / Q.7

          VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq. 3315416086

          EAN
          4011334379799
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Connectivity
          • Outlet
            with straight outlet
          • Plug type
            S-VGA compat­ible
          • Connectors / jacks
            with 15pole D-sub­mini­ature jack (front)
          Frequency
          • Frequency range video
            max. 160 MHz
          Screen
          • Resol­u­tion
            max. 1280 x 1024 px
          Mater­ials
          • Colour of design line
            anthra­cite
          • Material / work­man­ship
            lacquered
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws ; for screw fastening
          Connec­tion
          • Conductor cross-sec­tion
            max. 1.5 mm²
          • Type of connec­tion
            with screw-in lift terminals for connec­tion to 15-core VGA cable
          Equip­ment
          • Supporting plate / Supporting ring
            with supporting ring
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with screw-in lift terminals
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Commu­nic­a­tion tech­no­logy
          • Main design line
            Berker Q.1/Q.3/Q.7/Q.9
          • Secondary design line(s)
            Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
          Instruc­tions
          • Inform­a­tion text
            For connecting PCs, note­books, etc. to display devices such as monitors (including LCD monit­ors) and project­ors. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum VGA cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092 ; Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74

          Downloads

          • Images

            Images may be subject to copyright

            Image 3315416086  | Hager

            Product Image 3315416086

          • Instruction manual

            Image Instruction manuals for 3315416086  | Hager

            Instruction manuals for 3315416086

            Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

            PDF
            3 MB
            Image Instruction manuals for 3315416086  | Hager

            Instruction manuals for 3315416086

            Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

            PDF
            3 MB
          • RoHS report

            Image Pollutant guidelines for 3315416086  | Hager

            Pollutant guidelines for 3315416086

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 3315416086  | Hager

            Pollutant guidelines for 3315416086

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            3
          • 1
            3315406086 - VGA soc. out., Q.x, ant. velvety, lacq.
            3315406086
            VGA soc. out., Q.x, ant. velvety, lacq.
          • 2
            3315406084 - VGA socket outlet, Q.x, aluminium velvety, lacquered
            3315406084
            VGA socket outlet, Q.x, aluminium velvety, lacquered
          • 3
            3315416084 - VGA socket outlet with screw-in lift terminals, Q.x, alu velvety, lacquered
            3315416084
            VGA socket outlet with screw-in lift terminals, Q.x, alu velvety, lacquered

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group