VGA Socket Outlet Double Jack Anthracite • 3315406086 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Multi­media outlets
  • VGA outlet
  • 3315406086

VGA soc. out., Q.x, ant. velvety, lacq.

3315406086

  • Berker Q.1 / Q.3 / Q.7

VGA soc. out., Q.x, ant. velvety, lacq. 3315406086

EAN
4011334379775
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Outlet
    with straight outlet
  • Plug type
    S-VGA compat­ible
  • Connectors / jacks
    with 15pole D-sub­mini­ature jack (front)
Dimen­sions
  • Inser­tion depth
    12 mm
Frequency
  • Frequency range video
    max. 160 MHz
Screen
  • Resol­u­tion
    max. 1280 x 1024 px
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Connec­tion
  • Type of connec­tion
    with back­side jack for connecting to pre-assembled VGA cable
  • Connec­tion
    with 15pole D-sub­mini­ature double jack
Equip­ment
  • Supporting plate / Supporting ring
    with supporting ring
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    For connecting PCs, note­books, etc. to display devices such as monitors (including LCD monit­ors) and project­ors. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum VGA cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092 ; Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74

Downloads

  • Images

    Images may be subject to copyright

    Image 3315406086  | Hager

    Product Image 3315406086

  • Instruction manual

    Image Instruction manuals for 3315406086  | Hager

    Instruction manuals for 3315406086

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

    PDF
    3 MB
    Image Instruction manuals for 3315406086  | Hager

    Instruction manuals for 3315406086

    Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

    PDF
    3 MB
  • RoHS report

    Image Pollutant guidelines for 3315406086  | Hager

    Pollutant guidelines for 3315406086

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 3315406086  | Hager

    Pollutant guidelines for 3315406086

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    3
  • 1
    3315406084 - VGA socket outlet, Q.x, aluminium velvety, lacquered
    3315406084
    VGA socket outlet, Q.x, aluminium velvety, lacquered
  • 2
    3315416086 - VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
    3315416086
    VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
  • 3
    3315416084 - VGA socket outlet with screw-in lift terminals, Q.x, alu velvety, lacquered
    3315416084
    VGA socket outlet with screw-in lift terminals, Q.x, alu velvety, lacquered

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group