rocker switc intermediate Module insert • 3037 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Light Controls
  • switching
  • Rocker switch insert
  • 3037
  • Berker - Light Controls

Intermediate switch, light control 3037

EAN
4011334023395
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Intermediate switch, light control

3037

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    single rocker
Func­tions
  • Switching angle
    3.5 °
Config­ur­a­tion
  • Switch mode
    inter­me­diate
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Controls and indic­ators
  • Push-but­tons
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
Elec­tric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimen­sions
  • Depth
    42 mm
  • Inser­tion depth
    32 mm
  • Height
    71 mm
  • Width
    71 mm
Mater­ials
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with plug-in terminals
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
  • Heating switch
    No
Use cases
  • Applic­a­tion
    Barri­er­-­free applic­a­tion ; HVAC-­con­trol ; Light control
Safety
  • Impact strength
    IK07
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    HVAC control ; Light control
  • Appli­ance switch type
    No
  • Main design line
    Light control
Instruc­tions
  • Inform­a­tion text
    spreader claws, insu­lated to the supporting ring, self-re­set­ting

Downloads

  • Images

    Images may be subject to copyright

    Image 3037  | Hager

    Product Image 3037

  • Declaration of conformity

    Image EU Declaration of conformity for 3037  | Hager

    EU Declaration of conformity for 3037

    EU Declaration of Conformity

    PDF
    334 KB
    Image EU Declaration of conformity for 3037  | Hager

    EU Declaration of conformity for 3037

    Declaration

    PDF
    165 KB
  • PEP document

    Image Product environmental profile for 3037  | Hager

    Product environmental profile for 3037

    PDF
    418 KB
  • RoHS report

    Image Pollutant guidelines for 3037  | Hager

    Pollutant guidelines for 3037

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 3037  | Hager

    Pollutant guidelines for 3037

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    4
  • 1
    3031 - Rocker switch off, Module inserts
    3031
    Rocker switch off, Module inserts
  • 2
    3032 - On/off switch 2pole 10 AX, light control
    3032
    On/off switch 2pole 10 AX, light control
  • 3
    3036 - Change-over switch 10AX 250V~, Light control
    3036
    Change-over switch 10AX 250V~, Light control
  • 4
    303212 - On/off switch 2pole 16 AX, light control
    303212
    On/off switch 2pole 16 AX, light control

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group