rocker switc on/off Module insert • 3031 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker - Light Controls
          • switching
          • Rocker switch insert
          • 3031
          Image  3031 of the product Hager | Hager Turkey
          Image  3031 of the product Hager | Hager Turkey

          Rocker switch off, Module inserts

          3031

          Image  3031 of the product Hager | Hager Turkey
          Image  3031 of the product Hager | Hager Turkey
          • Berker - Light Controls

          Rocker switch off, Module inserts 3031

          EAN
          4011334023326
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of control unit
            single rocker
          Config­ur­a­tion
          • Switch mode
            Off
          • Anti­bac­terial treat­ment
            No
          Compat­ib­ility
          • IFTTT support avail­able
            No
          Controls and indic­ators
          • Push-but­tons
            No
          Main elec­trical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          • Frequency
            50/60 Hz
          Elec­tric current
          • Switching current
            10 AX (100 W Self Ballasted Lamp (SBL))
          Dimen­sions
          • Depth
            41.6 mm
          • Inser­tion depth
            31 mm
          • Height
            70.8 mm
          • Width
            70.8 mm
          Install­a­tion, mounting
          • Install­a­tion mode
            with spreader claws ; for screw fastening
          Connec­tion
          • Connec­tion terminals
            according to IEC 60669-1
          • Connec­tion terminals
            according to VDE 0632-1
          • Type of connec­tion
            with plug-in terminals
          • Type of connec­tion
            Quick­con­nect
          Equip­ment
          • Lighting
            for lighting and monit­oring circuit
          • Heating switch
            No
          Use cases
          • Applic­a­tion
            Light control
          Safety
          • Impact strength
            IK07
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Light control
          • Main design line
            Light control

          Downloads

          • Images

            Images may be subject to copyright

            Image 3031  | Hager

            Product Image 3031

          • ProductECDeclaration

            Image EU Declaration of conformity for 3031  | Hager

            EU Declaration of conformity for 3031

            Declaration

            PDF
            165 KB
            Image EU Declaration of conformity for 3031  | Hager

            EU Declaration of conformity for 3031

            EU Declaration of Conformity

            PDF
            334 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for 3031  | Hager

            Product environmental profile for 3031

            PDF
            418 KB
          • ProductROHS

            Image Pollutant guidelines for 3031  | Hager

            Pollutant guidelines for 3031

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 3031  | Hager

            Pollutant guidelines for 3031

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            4
          • 1
            3032 - On/off switch 2pole 10 AX, light control
            3032
            On/off switch 2pole 10 AX, light control
          • 2
            3036 - Change-over switch 10AX 250V~, Light control
            3036
            Change-over switch 10AX 250V~, Light control
          • 3
            3037 - Intermediate switch, light control
            3037
            Intermediate switch, light control
          • 4
            303212 - On/off switch 2pole 16 AX, light control
            303212
            On/off switch 2pole 16 AX, light control

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group