Rot. dimmer centre plate (R, L, C), soft-lock, 1930/glass, black glossy 283411
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Type of control unitPush & rotative
-
Soft startupbulb-preserving soft startup
-
Nominal voltage230 V
-
Operating voltage230 V AC
-
Voltagevoltage test possible without dismantling
-
Fuseshort-circuit and overload proof (electronic fuse)
-
Axis dimension Ø4 mm
-
Dimmable conventional transformers50…420 VA
-
connected load50…420 W/VA
-
Loss power at full load≈ 5 W
-
Electronic transformers50…420 W
-
Extension unit inputwith input for extension units insert for universal rotary dimmer
-
Colour of design lineblack
-
230 V incandescent lamps and halogen lamps50…420 W
-
Installation modefor screw fastening
-
Type of loaduniversal
-
Type of connectionwith plug-in terminals
-
Componentwith incremental encoder
-
Dimming principlephase cut-on or cut-off according to load type, self-learning
-
low noisevery low noise
-
Brightnesswith brightness memory
-
Differentiation characteristic 3 - SalesSoft-lock
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature5…25 °C
-
Release issue2
-
Main design lineSerie 1930/Glas
-
Secondary design line(s)Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic
-
Information textTrouble-free operation will be obtained only with Berker Tronic® transformers.
Downloads
-
Images
Images may be subject to copyright
Product Image 283411
-
Instruction manual
Instruction manuals for 283411
Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (EN, 2010-08)
PDF331 KBInstruction manuals for 283411
Manual for 2834xx-2835xx-286110-286210 - Universal rotary dimmer with centre plate (R, L, C), extension unit insert for universal rotary dimmer (DE-EN, 2010-09)
PDF1 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com