Extension units insert f. univ. rot. dimmer, soft-lock, 1930/glass, black gl. 283511

EAN
4011334282723
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Type of control unit
    Push & rotative
Compat­ib­ility
  • Exten­sion unit
    as exten­sion unit for universal rotary dimmer
Main elec­trical features
  • Nominal voltage
    230 V
Voltage
  • Oper­ating voltage
    230 V AC
  • Voltage
    voltage test possible without dismant­ling
Dimen­sions
  • Axis dimen­sion Ø
    4 mm
Mater­ials
  • Colour of design line
    black
  • Colour
    black
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Connec­tion
  • Type of load
    universal
Scope of delivery
  • Component
    with incre­mental encoder
Equip­ment
  • Number of substa­tions
    max. 5
  • Centre plates / central plates
    centre plate and setting knob
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with soft-­lock
Iden­ti­fic­a­tion
  • Release issue
    2
  • Secondary design line(s)
    Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic

Downloads

More documentation