230 V USB charging soc. out., com-tech, ant., matt 260005
EAN
4011334340447
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Connectors / jackswith 2 USB sockets type A
Main electrical features
-
Rated voltage100…240 V
Voltage
-
Input voltage100…240 V AC
-
Output voltage5 V DC (± 5 %)
Electric current
-
Output currentmax. 1400 mA
-
Output current when operating both socketsmax. 1.4 A
-
Output current per socketmax. 1 A
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Materials
-
Colour independent of design linesanthracite
-
Surface appearancematt
Connection
-
Conductor cross-section (rigid)max. 2.5 mm²
-
USB connectionsaccording to DIN EN 50558
-
Type of connectionwith screw terminals (double for wiring through)
Use cases
-
ApplicationCommunication technology
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
Protectionwithout enhanced contact protection
Identification
-
Application, usageCommunication technology
-
Main design lineModul-inserts
Instructions
-
Information textNo data transmission possible!
Downloads
-
Images
Images may be subject to copyright
Product Image 260005
-
ProductNotice
Instruction manuals for 260005
Manual for 2600xx-92600xx - 230 V USB charging socket outlet (EN, 2012-05)
PDF72 KB -
ProductEnvironmentProfile
Product environmental profile for 260005
PDF424 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com