Thermos., NO, cent. Plate, S.1/B.x pw gl • 20448989 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Ther­mo­stat
  • Ther­mo­stat, time controlled, with NO contact
  • 20448989

Thermostat, NO contact, centre plate, time-controlled, S.1/B.3/B.7, p.white gl.

20448989

  • Berker B.3 / B.7

Thermostat, NO contact, centre plate, time-controlled, S.1/B.3/B.7, p.white gl. 20448989

EAN
4011334354703
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Func­tion
    Oper­ating hours meter or energy consump­tion display adjustable ; with frost protec­tion func­tion ; with valve protec­tion func­tion ; timer for chan­ging the temper­ature by the hour ; with access protec­tion
  • Slide switch
    with switchover manu­al/auto­matic mode
  • With cooling func­tion
    Yes
Controls and indic­ators
  • Oper­a­tion
    oper­ating languages are adjustable: German, English, Dutch or French
  • Indic­a­tion / display
    large, back­light display with text display
Main elec­trical features
  • Nominal voltage
    230 V
  • Rated voltage
    230 V AC
  • Frequency
    50 Hz
Elec­tric current
  • Switching current
    10 mA ... 10 (4) A
  • Switching current at cos φ = 0.6
    max. 4 A
Dimen­sions
  • Inser­tion depth
    25 mm
Power
  • Power consump­tion
    ≈ 1.2 W
Battery
  • Lithium cell power reserve [years]
    ≈ 10
Detec­tion
  • Sensor
    with integ­rated temper­ature sensor
Mater­ials
  • Colour of design line
    polar white
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws
Connec­tion
  • Type of connec­tion
    with screw terminals
  • Connec­tion
    with addi­tional connec­tion for external floor temper­ature sensor/re­mote sensor
Settings
  • Floor temper­ature setting range
    10…40 °C
  • Room temper­ature setting range
    5…30 °C
  • Programs
    holiday programme with date activ­a­tion
  • Program­ming
    3 blocks of days: Mon-­Fri, Sat-Sun, Mon-Sun ; program­mable with oper­ating unit removed ; max. 9 switching times per weekday ; 3 preset time programmes, indi­vidu­ally adjustable
  • Time
    with auto­matic summer­-/winter time switching (can be switched off)
Equip­ment
  • Switching temper­ature differ­ence
    ≈ 0.5 K
  • Heating
    with self-teaching heating curve ; for room and floor heaters ; for under­floor heating control using room and/or floor temper­ature possible ; for heating or cooling mode
  • Control
    control process PWM or 2-point (on/off) can be selected ; PWM cycle time and hyster­esis (for two-­point control) settable
  • Valve drives
    type of actu­ator (cur­rent­less closed/open) adjustable
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Time-­con­trolled
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Temper­ature
    temper­ature control range adjustable
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    HVAC control
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 20448989  | Hager

    Product Image 20448989

  • Instruction manual

    Image Instruction manuals for 20448989  | Hager

    Instruction manuals for 20448989

    Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2020-11)

    PDF
    536 KB
    Image Instruction manuals for 20448989  | Hager

    Instruction manuals for 20448989

    Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2014-03)

    PDF
    971 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 20448989  | Hager

    EU Declaration of conformity for 20448989

    Declaration of Conformity

    PDF
    155 KB
    Image EU Declaration of conformity for 20448989  | Hager

    EU Declaration of conformity for 20448989

    Declaration of Conformity

    PDF
    156 KB
  • RoHS report

    Image Pollutant guidelines for 20448989  | Hager

    Pollutant guidelines for 20448989

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 20448989  | Hager

    Pollutant guidelines for 20448989

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    4
  • 1
    20441404 - Thermostat, NO contact, centre plate, time-controlled, B.7, al., matt, lacq.
    20441404
    Thermostat, NO contact, centre plate, time-controlled, B.7, al., matt, lacq.
  • 2
    20441606 - Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt
    20441606
    Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt
  • 3
    20441909 - Thermostat, NO contact, centre plate, time-contr., S.1/B.3/B.7, p.white m. plas.
    20441909
    Thermostat, NO contact, centre plate, time-contr., S.1/B.3/B.7, p.white m. plas.
  • 4
    20448982 - Thermostat, NO contact, centre plate, time-controlled, S.1, white glossy
    20448982
    Thermostat, NO contact, centre plate, time-controlled, S.1, white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group