Thermos., NO, cent. Plate, B.x, ant. mat • 20441606 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker B.3 / B.7
          • Ther­mo­stat
          • Ther­mo­stat, time controlled, with NO contact
          • 20441606
          Image  20441606 of the product Hager | Hager Turkey
          Image  20441606 of the product Hager | Hager Turkey

          Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt

          20441606

          Image  20441606 of the product Hager | Hager Turkey
          Image  20441606 of the product Hager | Hager Turkey
          • Berker B.3 / B.7

          Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt 20441606

          EAN
          4011334354673
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Func­tion
            with frost protec­tion func­tion ; Oper­ating hours meter or energy consump­tion display adjustable ; timer for chan­ging the temper­ature by the hour ; with access protec­tion ; with valve protec­tion func­tion
          • Slide switch
            with switchover manu­al/auto­matic mode
          • With cooling func­tion
            Yes
          Controls and indic­ators
          • Oper­a­tion
            oper­ating languages are adjustable: German, English, Dutch or French
          • Indic­a­tion / display
            large, back­light display with text display
          Main elec­trical features
          • Nominal voltage
            230 V
          • Rated voltage
            230 V AC
          • Frequency
            50 Hz
          Elec­tric current
          • Switching current
            10 mA ... 10 (4) A
          • Switching current at cos φ = 0.6
            max. 4 A
          Dimen­sions
          • Inser­tion depth
            25 mm
          Power
          • Power consump­tion
            ≈ 1.2 W
          Battery
          • Lithium cell power reserve [years]
            ≈ 10
          Detec­tion
          • Sensor
            with integ­rated temper­ature sensor
          Mater­ials
          • Colour of design line
            anthra­cite
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws
          Connec­tion
          • Type of connec­tion
            with screw terminals
          • Connec­tion
            with addi­tional connec­tion for external floor temper­ature sensor/re­mote sensor
          Settings
          • Floor temper­ature setting range
            10…40 °C
          • Room temper­ature setting range
            5…30 °C
          • Programs
            holiday programme with date activ­a­tion
          • Program­ming
            3 preset time programmes, indi­vidu­ally adjustable ; program­mable with oper­ating unit removed ; max. 9 switching times per weekday ; 3 blocks of days: Mon-­Fri, Sat-Sun, Mon-Sun
          • Time
            with auto­matic summer­-/winter time switching (can be switched off)
          Equip­ment
          • Switching temper­ature differ­ence
            ≈ 0.5 K
          • Heating
            for heating or cooling mode ; with self-teaching heating curve ; for under­floor heating control using room and/or floor temper­ature possible ; for room and floor heaters
          • Control
            control process PWM or 2-point (on/off) can be selected ; PWM cycle time and hyster­esis (for two-­point control) settable
          • Valve drives
            type of actu­ator (cur­rent­less closed/open) adjustable
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            Time-­con­trolled
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Temper­ature
            temper­ature control range adjustable
          • Energy effi­ciency class
            IV (2%)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            HVAC control
          • Main design line
            Berker S.1/B.3/B.7
          • Secondary design line(s)
            Berker S.1 ; Berker B.3 ; Berker B.7

          Downloads

          • Images

            Images may be subject to copyright

            Image 20441606  | Hager

            Product Image 20441606

          • Instruction manual

            Image Instruction manuals for 20441606  | Hager

            Instruction manuals for 20441606

            Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2020-11)

            PDF
            536 KB
            Image Instruction manuals for 20441606  | Hager

            Instruction manuals for 20441606

            Manual for 2044xx - Thermostat, NO contact, with centre plate (EN, 2014-03)

            PDF
            971 KB
          • Declaration of conformity

            Image EU Declaration of conformity for 20441606  | Hager

            EU Declaration of conformity for 20441606

            Declaration of Conformity

            PDF
            155 KB
            Image EU Declaration of conformity for 20441606  | Hager

            EU Declaration of conformity for 20441606

            Declaration of Conformity

            PDF
            156 KB
          • RoHS report

            Image Pollutant guidelines for 20441606  | Hager

            Pollutant guidelines for 20441606

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 20441606  | Hager

            Pollutant guidelines for 20441606

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            4
          • 1
            20441404 - Thermostat, NO contact, centre plate, time-controlled, B.7, al., matt, lacq.
            20441404
            Thermostat, NO contact, centre plate, time-controlled, B.7, al., matt, lacq.
          • 2
            20441909 - Thermostat, NO contact, centre plate, time-contr., S.1/B.3/B.7, p.white m. plas.
            20441909
            Thermostat, NO contact, centre plate, time-contr., S.1/B.3/B.7, p.white m. plas.
          • 3
            20448982 - Thermostat, NO contact, centre plate, time-controlled, S.1, white glossy
            20448982
            Thermostat, NO contact, centre plate, time-controlled, S.1, white glossy
          • 4
            20448989 - Thermostat, NO contact, centre plate, time-controlled, S.1/B.3/B.7, p.white gl.
            20448989
            Thermostat, NO contact, centre plate, time-controlled, S.1/B.3/B.7, p.white gl.

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group