S-Video module, com-tech, p. white/black 1993
EAN
4011334308829
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
-
Connectors / jackswith S-Video and module carrier
Materials
-
Colour independent of design linespolar white/black
Installation, mounting
-
Installation modefor catch fixing
Connection
-
Conductor cross-section0.2…0.325 mm²
-
Type of connectionwith tool free cutting terminals
Cable
-
Conductor Ø0.5…0.65 mm (AWG 24-22)
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineAccessories
-
Secondary design line(s)ACCESSORIES ; Berker Integro Flow ; Berker Integro Module inserts ; Berker Integro Classic ; Berker Integro Pure
Downloads
-
Images
Images may be subject to copyright
Product Image 1993
-
ProductROHS
Pollutant guidelines for 1993
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 1993
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com