AS WIP S M AD SYB PFEILE Q.x ALU LACK • 16446084 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Q.1 / Q.3 / Q.7
  • Rocker
  • Rocker 2-gang with lens/im­prints
  • 16446084
  • Berker Q.1 / Q.3 / Q.7

Rockers with imprinted symbol arrows, Q.x, aluminium velvety, lacquered 16446084

EAN
4011334443452
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rockers with imprinted symbol arrows, Q.x, aluminium velvety, lacquered

16446084

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-but­tons
    also for KNX applic­a­tions: group push-but­ton, 2gang
Mater­ials
  • Material / work­man­ship
    lacquered
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening
Use cases
  • Applic­a­tion
    Blind control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9

Downloads

  • Images

    Images may be subject to copyright

    Image 16446084  | Hager

    Product Image 16446084

  • Declaration of conformity

    Image EU Declaration of conformity for 16446084  | Hager

    EU Declaration of conformity for 16446084

    Declaration of conformity International 2021-07-28

    PDF
    192 KB
  • RoHS report

    Image Pollutant guidelines for 16446084  | Hager

    Pollutant guidelines for 16446084

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 16446084  | Hager

    Pollutant guidelines for 16446084

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    16256086 - Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
    16256086
    Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
  • 2
    16256089 - Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
    16256089
    Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
  • 3
    16256084 - Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
    16256084
    Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
  • 4
    16276086 - Rocker 2gang, lens, Q.x, ant. velvety, lacq.
    16276086
    Rocker 2gang, lens, Q.x, ant. velvety, lacq.
  • 5
    16276089 - Rocker 2gang, lens, Q.x, p. white velvety
    16276089
    Rocker 2gang, lens, Q.x, p. white velvety

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group